Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EM122-RTU-2P
         

Icon
 

General ordering data

Version Power measurement/display for 1-, 3-phase mains, 100 A, direct measurement, pulse output,, Modbus RTU
Order No. 7760051003
Type EM122-RTU-2P
GTIN (EAN) 6944169818196
Qty. 1 pc(s).

Dimensions and weights

Depth 66 mm
Depth (inches) 2.598 inch
Height 100 mm
Height (inches) 3.937 inch
Width 72 mm
Width (inches) 2.835 inch
Net weight 350 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -25 °C...55 °C
Humidity 0...90 % (no condensation)

Environmental Product Compliance

REACH SVHC /

Measuring current input

AC input cable connection Screw connection
Current-measuring channels 3
Max. current 100 A
Measuring accuracy for current 0.5 %
Rated current 10 A

Measuring voltage input

Four-wire system Yes
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Low voltage network 1 phase 2 wire (L + N), 3 phase 3 wire (L1 + L2 + L3), 3 phase 4 wire (L1 + L2 + L3 + N)
Measurement range, voltage L-L, AC 240…480 V
Measurement range, voltage L-N, AC 176…276 V
Measuring accuracy for voltage 0.5 %
Three-wire system Yes
Voltage type AC

Communication

Addressing 1 - 247
Baud rate 9600/19200/38400 bit/s
Communication Bi-directional
Parity none, even, odd
Stop bits 1, 2
Interface RS485
Protocol Modbus RTU

Inputs/outputs

Digital output configurable Yes
Number of pulse outputs

Measurement data recording

Update interval register 100 ms
Software EM configuration tools

Technical data

Display LCD
Display value Voltage, current measured value, Apparent power, Reactive power, Power factor, Frequency, Import / export active power demand, Total import / export active energy, Total import / export reactive energy, Total system power demand
Max. current 100 A
Pollution severity 2
Power factor input 1 %
Protection degree IP51
Rated current 10 A
Type of mounting DIN rail
Version Power measurement/display for 1-, 3-phase mains, 100 A, direct measurement, pulse output,, Modbus RTU
Measurement range, voltage L-N, AC 176…276 V
Measurement range, voltage L-L, AC 240…480 V
Surge voltage category III
Three-wire system Yes
Four-wire system Yes
Sampling frequency 50/60 Hz 4.1 kHz
Continuous measurements Yes
Measurement result per second 100 ms
Current-measuring channels 3
Measuring accuracy for voltage 0.5 %
Measuring accuracy for current 0.5 %
Measurement accuracy for active energy (kWh, .../5 A) Class 0.5

Insulation coordination

Impulse withstand voltage 6 kV (1.2/50 µs)
Insulation voltage input or output/supply 4 kVeff / 1 min.
Pollution severity 2
Surge voltage category III

Connection data

Stripping length 8 mm
Type of connection Screw connection
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 2.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 25 mm²

Downloads

Classifications

ETIM 6.0 EC002301
ETIM 7.0 EC002301
ETIM 8.0 EC002301
ETIM 9.0 EC002301
ECLASS 9.0 27-14-23-30
ECLASS 9.1 27-21-03-01
ECLASS 10.0 27-14-23-30
ECLASS 11.0 27-14-23-30
ECLASS 12.0 27-14-23-30
ECLASS 13.0 27-14-23-30

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 7760051002
Type of connection: Screw connection
Type: EM110-RTU-2P
Version:
Power measurement/display for 1-phase mains, use of CT, pulse output,, Modbus RTU
 
Order No.: 7760051001
Type of connection: Screw connection
Type: EM111-RTU-2P
Version:
Power measurement/display for 1-phase mains, 45 A, direct measurement, pulse output,, Modbus RTU
 
Order No.: 7760051004
Type of connection: Screw connection
Type: EM120-RTU-2P
Version:
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, Modbus RTU
 
Order No.: 7760051005
Type of connection: Screw connection
Type: EM220-RTU-4DI2DO
Version:
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, digital input/output,, Modbus RTU
 
Order No.: 7760051006
Type of connection: Screw connection
Type: EM220-RTU-4DI2DO-GW
Version:
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, digital input/output,, Modbus RTU, Modbus TCP/IP, Gateway