Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EM110-RTU-2P
         

Icon
 

General ordering data

Version Power measurement/display for 1-phase mains, use of CT, pulse output,, Modbus RTU
Order No. 7760051002
Type EM110-RTU-2P
GTIN (EAN) 6944169818189
Qty. 1 pc(s).

Dimensions and weights

Depth 62 mm
Depth (inches) 2.441 inch
Height 90 mm
Height (inches) 3.543 inch
Width 17.5 mm
Width (inches) 0.689 inch
Net weight 80 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -25 °C...55 °C
Humidity 0...95 % (no condensation)

Environmental Product Compliance

REACH SVHC /

Measuring current input

AC input cable connection Screw connection
Current-measuring channels 1
Measuring accuracy for current 0.5 %
Rated current via current transformer 1 A/5 A

Measuring voltage input

Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Low voltage network 1 phase 2 wire (L + N)
Measurement range, voltage L-N, AC 176…276 V
Measuring accuracy for voltage 0.5 %
Voltage type AC

Communication

Addressing 1 - 247
Baud rate ≤ 9600 Bd
Communication Bi-directional
Parity none, even, odd
Stop bits 1, 2
Interface RS485
Protocol Modbus RTU

Inputs/outputs

Input type 1 phase AC (L1, N), Secondary side of a current transformer 0-1 A or 0-5 A
Number of pulse outputs

Measurement data recording

Update interval register 100 ms
Software EM configuration tools

Technical data

Display LCD
Display value Voltage, current measured value, Apparent power, Reactive power, Power factor, Frequency, Import / export active power demand, Total import / export active energy, Total import / export reactive energy, Total system power demand
Measurement accuracy Class 1 (IEC 62053-21), Class B (EN 50470-3), 0.5% in relation to final value (U / I)
Pollution severity 2
Power factor input 1 %
Protection degree IP20, Front panel: IP51
Rated current via current transformer 1 A/5 A
Type of mounting DIN rail
Version Power measurement/display for 1-phase mains, use of CT, pulse output,, Modbus RTU
Measurement range, voltage L-N, AC 176…276 V
Surge voltage category II
Sampling frequency 50/60 Hz 3.2 kHz
Continuous measurements Yes
Measurement result per second 100 ms
Current-measuring channels 1
Measuring accuracy for voltage 0.5 %
Measuring accuracy for current 0.5 %
Measurement accuracy for active energy (kWh, .../5 A) Class 1 (IEC 62053-21), Class B (EN 50470-3)

Insulation coordination

Impulse withstand voltage 6 kV (1.2/50 µs)
Insulation voltage input or output/supply 4 kVeff / 1 min.
Pollution severity 2
Surge voltage category II

Connection data

Stripping length 7 mm
Type of connection Screw connection
Tightening torque 1.3 Nm
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 2.5 mm²

Downloads

Classifications

ETIM 6.0 EC002301
ETIM 7.0 EC002301
ETIM 8.0 EC002301
ETIM 9.0 EC002301
ECLASS 9.0 27-14-23-30
ECLASS 9.1 27-21-03-01
ECLASS 10.0 27-14-23-30
ECLASS 11.0 27-14-23-30
ECLASS 12.0 27-14-23-30
ECLASS 13.0 27-14-23-30

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 7760051001
Type: EM111-RTU-2P
Version:
Power measurement/display for 1-phase mains, 45 A, direct measurement, pulse output,, Modbus RTU
 
Type of connection: Screw connection
Order No.: 7760051004
Type: EM120-RTU-2P
Version:
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, Modbus RTU
 
Type of connection: Screw connection
Order No.: 7760051003
Type: EM122-RTU-2P
Version:
Power measurement/display for 1-, 3-phase mains, 100 A, direct measurement, pulse output,, Modbus RTU
 
Type of connection: Screw connection
Order No.: 7760051005
Type: EM220-RTU-4DI2DO
Version:
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, digital input/output,, Modbus RTU
 
Type of connection: Screw connection
Order No.: 7760051006
Type: EM220-RTU-4DI2DO-GW
Version:
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, digital input/output,, Modbus RTU, Modbus TCP/IP, Gateway