Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PF RS 100 GN 2000MM
         

Icon
Icon
 

General ordering data

Version Mounting rail housing Pale green, Extruded profile, Width: 2000 mm
Order No. 4347570000
Type PF RS 100 GN 2000MM
GTIN (EAN) 4032248945306
Qty. 2 m

Dimensions and weights

Depth 19 mm
Depth (inches) 0.748 inch
Height 104 mm
Height (inches) 4.094 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 550 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Insulating material PVC
UL 94 flammability rating V-0

General data

Colour Pale green
Colour chart (similar) RAL 6021
Encapsulation option No
Protection degree IP20 in installed state

Important note

Product information 3 heights are available for the cover profile and the end plates:
TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm
TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm
TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm
Direct mounting, without/low/high cover: 24 / 69 / 99 mm

Dimensions of the PCB
Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm
Dimension of the RS section = length of the printed circuit board – 4.5 mm
Dimension of ADP section = PCB length - 1 mm

Example:
PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm"

Downloads

Classifications

ETIM 7.0 EC002779
ETIM 8.0 EC002779
ETIM 9.0 EC002779
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-19-06-01
ECLASS 14.0 27-19-06-01

Approvals

ROHS Conform

Related products

Order No.: 4352940000
Type: PF RS 100 BK 2000MM
Version:
Mounting rail housing black, Extruded profile, Width: 2000 mm
 
Order No.: 4010870000
Type: PF RS 100 GR 2000MM
Version:
Mounting rail housing Pebble grey, Extruded profile, Width: 2000 mm
 
Order No.: 4144870000
Type: PF RS 100 OR 2000MM
Version:
Mounting rail housing orange, Extruded profile, Width: 2000 mm