TERMSERIES, Solid-state relay, Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Plug-in connection
Order No.
4061180000
Type
SSS RELAIS 24V/24V 0,1ADC
GTIN (EAN)
4032248415076
Qty.
20 pc(s).
Dimensions and weights
Depth
15 mm
Depth (inches)
0.591 inch
Height
28 mm
Height (inches)
1.102 inch
Width
5 mm
Width (inches)
0.197 inch
Net weight
3.53 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTTF
4,298 a
Environmental Product Compliance
REACH SVHC
/
Control side
Rated control voltage
18 V DC...24 V DC...30 V DC
Nominal control current
7 mA DC (±10 %)
Power rating
170 mW
Status indicator
No
Load side
Rated switching voltage
0…48 V DC
Continuous current
0.1 A
Rated switching current
100 mA/ DC
Switch-on delay
<35 µs
Switch-off delay
<355 µs
Voltage drop at max. load
≤ 1 V
Leakage current
<10 µA
Min. switching current
500 µA
Short-circuit-proof
No
Protective circuit, load side
Free-wheeling diode
Contact type
1 NO contact (Bipolar transistor)
General data
Colour
black
Insulation coordination
Clearance and creepage distances for control side - load side
TERMSERIES, Solid-state relay, Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Plug-in connection
TERMSERIES, Solid-state relay, Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Plug-in connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.