Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KSK 1/35 G20
         

Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 440 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
Order No. 3897820000
Type KSK 1/35 G20
GTIN (EAN) 4008190547219
Qty. 20 pc(s).
Delivery status Discontinued
Available until 2020-12-31
Alternative product 1011000000

Dimensions and weights

Depth 63 mm
Depth (inches) 2.48 inch
Height 85.5 mm
Height (inches) 3.366 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 63.4 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating V-0, 5VA

System specifications

Version Screw connection, Fuse cartridge, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Installation advice TS 35
Type of mounting Snap-on

Conductors for clamping (rated connection)

Clamping range, max. 16 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Number of connections
Type of connection Screw connection
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Fuse terminals

Cartridge fuse G-Si. 5 x 25

General

Installation advice TS 35
Rail TS 35

Rating data

Rated cross-section 10 mm²
Rated voltage 440 V
Rated DC voltage 440 V
Rated current 6.3 A
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Power loss in accordance with IEC 60947-7-x 1.82 W

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 9509600000
Type: KSKM 1/35 G20
Version:
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
 
Order No.: 0225820000
Type: SAKS 1/35 G20 LD 24VDC
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
 
Order No.: 0501620000
Type: SAKS 1/35/G20
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
 
Order No.: 0501600000
Type: SAKS 1/35/G20 DB
Version:
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
 
Order No.: 1368720000
Type: SAKS 2/35
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E16
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0667420000
Type: SAKS 3/35 (RED CAP)
Version:
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 1 x 1/4