Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-SPE05-4T1LMPODL-1TX
         

Icon
Icon
 

General ordering data

Version Network switch, unmanaged, Fast Ethernet, 10BaseT1L, Number of ports: 1x RJ45, 4x SPE port acc. to IEC 63171-2, IP30, -40 °C...70 °C
Order No. 3012120000
Type IE-SW-SPE05-4T1LMPODL-1TX
GTIN (EAN) 4099986918344
Qty. 1 pc(s).

Dimensions and weights

Depth 108.3 mm
Depth (inches) 4.264 inch
Height 145.1 mm
Height (inches) 5.713 inch
Width 28 mm
Width (inches) 1.102 inch
Net weight 530 g

Temperatures

Storage temperature 40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 5 to 98% (non-condensing)

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1, Lead monoxide 1317-36-8
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 61000-6-2, EN 61000-6-4
Free fall According to IEC 60068-2-32
Railway EN 50121-4
Safety standard UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 98% (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Operating temperature, max. 70 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. 40 °C

Guarantee

Time interval 5 years

Interfaces

Function DIP switch MAC frame filtering (on/off), QoS (on/off), SPE-T1L (on/off), SPE-T1L (master/slave), PoDL (on/off), PoDL SCCP (on/off), PoDL (24V/50V)
LED indicator Power LED: PWR, Port LED: LNK/ACT, 10/100M (RJ45 port), Port LED: LNK/ACT, 10M (SPE port), PoDL indicator
Number of ports 1x RJ45, 4x SPE port acc. to IEC 63171-2
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 692,776 h
Input voltage 24 V

Management features

Network traffic filter Quality of Service (QoS)
Industrial protocol support PROFINET device acc. to conformance class A

Power supply

Connection type 1 removable 2-pin terminal block
Current consumption
Voltage 24 V
Voltage type DC
Current consumption with Powered Device (PD) 3.47 A
Current consumption without Powered Device (PD) 0.09 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 1 single input
Voltage supply range
Voltage type DC
Voltage, min. 20 V
Voltage, max. 30 V

Switch characteristics

Bandwidth backplane 280 Mbit/s
MAC table size 1 K
Packet buffer size 128 kBit
Priority queues

Technical data

Housing main material Metal
PoDL output power
Standard IEEE 802.3cg
Voltage according to PoDL class 24 V
PoDL class 10
Output power 1.85 W
Standard IEEE 802.3cg
Voltage according to PoDL class 24 V
PoDL class 11
Output power 4.8 W
Standard IEEE 802.3cg
Voltage according to PoDL class 24 V
PoDL class 12
Output power 12.63 W
Standard IEEE 802.3cg
Voltage according to PoDL class 50 V
PoDL class 13
Output power 11.54 W
Standard IEEE 802.3cg
Voltage according to PoDL class 50 V
PoDL class 14
Output power 30 W
PoDL power budget
Voltage type DC
Voltage, min. 24 V
Voltage, max. 30 V
Power budget 80 W
Protection degree IP30
Speed Fast Ethernet, 10BaseT1L
Switch unmanaged
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3x for flow control, IEEE 802.3cg for 10Base-T1L

Important note

Product information Only powered devices with the same voltage can be operated at the same time.

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ETIM 10.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02
ECLASS 14.0 19-17-04-02
ECLASS 15.0 19-17-04-02

Approvals

Approvals CE UKCA
ROHS Conform

Related products

There are no products in this group.