Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WBC-P-8BK-70
         

Icon
 

General ordering data

Order No. 2995040000
Type WBC-P-8BK-70
GTIN (EAN) 4099986882218
Qty. 5 pc(s).

Dimensions and weights

Net weight 45.3 g

Temperatures

Continuous operating temp., min. -40 °C
Continuous operating temp., max. 125 °C
Limit temperature -40 °C ... 125 °C
Humidity ≤85% RH

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

General Data

Approvals UL 4128
Colour black
Conductor cross-section, max. 70 mm²
Contact diameter, male Ø 8 mm
Material PA 66
Outer cable diameter, max. 15.4 mm
Outer cable diameter, min. 14.7 mm
Surface finish silver
Type Female
Type of connection Crimp connection

Technical Data

Operating altitude ≤ 2000 m
Plugging cycles ≥ 100
Protection degree IP67 plugged
Rated current 250 A
Rated voltage 1,500 V
Shock resistance V2
Surge voltage category II
UL 94 flammability rating V-0
Vibration resistance 30g
Volume resistance ≥ 5000 MΩ

Downloads

Classifications

ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ETIM 10.0 EC001121
ECLASS 10.0 27-44-03-12
ECLASS 11.0 27-44-03-12
ECLASS 12.0 27-44-03-12
ECLASS 13.0 27-44-03-12
ECLASS 14.0 27-44-03-12
ECLASS 15.0 27-44-03-12

Approvals

ROHS Conform

Related products

Order No.: 2905350000
Type: WBC-P-8BK-35
 
Order No.: 2905370000
Type: WBC-P-8BK-50
 
Order No.: 2905310000
Type: WBC-S-8BK-B
 
Order No.: 2918840000
Type: WBC-S-8BK-M6