Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PSSRN S 24VDC 1M K 600VAC 30A T
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
Order No. 2986920000
Type PSSRN S 24VDC 1M K 600VAC 30A T
GTIN (EAN) 4099986853041
Qty. 1 pc(s).

Dimensions and weights

Depth 167.5 mm
Depth (inches) 6.594 inch
Height 110 mm
Height (inches) 4.331 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 370 g

Temperatures

Storage temperature -40 °C...100 °C
Operating temperature -25 °C...70 °C
Humidity 95% relative humidity, non-condensing @ 40°C

Probability of failure

MTTF 10 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7cI
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 4…32 V DC
Nominal control current 7.8 mA…10.4 mA
Status indicator Green LED, Yellow LED, Red LED

Load side

Rated switching voltage 42…600 V AC +10% -15%
Continuous current 30 A (AC 51) @ 40 °C
Max. switching current 30 A
Load category AC 51
Pulse load, max. current 1150 A (10 ms, non-recurrent)
Load limit integral (I²t) <10 ms 6,600 A²s
Switch-on delay ≤ 10 ms
Switch-off delay ≤ 10 ms
Voltage drop at max. load ≤20 V
Leakage current <3 mA
Min. switching current 1.2 A
Short-circuit-proof No
Protective circuit, load side Integrated varistor
Contact type 1 NO contacts (Thyristor (zero-cross switch))
Output voltage frequency range 45…65 Hz

Alarm output

Connection designation (Alarm output) 11+, 12-
Solid-state type (Alarm output) Bipolar transistor
Status indicator (Alarm output) Red LED: device detects a fault
Voltage drop at max. load (Alarm output) 3 V
output current, max. (Alarm output) 50 mA

TEACH input

Connection designation (TEACH input) IN1

Input supply

Connection designation (Input supply) A1+, A2-
Current consumption (Input supply) 50 mA
Protective circuit (Input supply) Reverse polarity protection

General data

Version Single-phase with mounted heat sink (zero-voltage switch output)
Rail TS 35
Colour black

Insulation coordination

Pollution severity 2
Surge voltage category III
Dielectric strength for control side - load side 2.5 kVeff
Dialectric strength of load side - housing 4 kVeff
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate no. (cULus) E537615

Connection data (control side)

Stripping length, control side 13 mm
Stripping length, two clampable wire, control side 6 mm
Wire connection cross-section, solid, control side, max. 2.5 mm²
Wire connection cross-section, solid, control side, max. (AWG) AWG 18
Wire connection cross-section, solid, control side, min. (AWG) AWG 12
Wire connection cross-section, twin wire-end ferrules, control side, max. 2.5 mm²
Wire connection cross-section, twin wire-end ferrules, control side, min. 1 mm²
Wire connection method (control side) Box clamp connection
Min. rated connection clamping range (control side) 1 mm²
Max. rated connection clamping range (control side) 2.5 mm²
Wire connection method (control side) M3 screw with captivated washer
Min. tightening torque (control side) 0.4 Nm
Max. tightening torque (control side) 0.5 Nm
Blade size (control side) PZ 1

Connection data (load side)

Stripping length, load side 12 mm
Wire connection cross-section, finely stranded, two clampable wires, load side, max. 6 mm²
Wire connection cross-section, finely stranded, two clampable wires, load side, max. (AWG)  AWG 18
Wire connection cross-section, finely stranded, two clampable wires, load side, min. 1 mm²
Wire connection cross-section, finely stranded, two clampable wires, load side, min. (AWG)  AWG 10
Wire connection cross-section, solid, load side, max. 6 mm²
Wire connection cross-section, solid, load side, max. (AWG) AWG 14
Wire connection cross-section, solid, load side, min. 2.5 mm²
Wire connection cross-section, solid, load side, min. (AWG) AWG 10
Wire connection cross-section, stranded, load side, max. 6 mm²
Wire connection cross-section, stranded, load side, max. (AWG) AWG 18
Wire connection cross-section, stranded, load side, min. 1 mm²
Wire connection cross-section, stranded, load side, min. (AWG) AWG 10
Wire connection cross-section, twin wire-end ferrules, load side, max. (AWG) AWG 18
Wire connection cross-section, twin wire-end ferrules, load side, min. (AWG) AWG 12
Wire connection method (load side) Screw connection
Min. rated connection clamping range (load side) 2.5 mm²
Max. rated connection clamping range (load side) 6 mm²
Wire connection method (load side) M4 screw with captivated washer
Min. tightening torque (load side) 1.5 Nm
Max. tightening torque (load side) 2 Nm
Blade size (load side) PZ 2

Downloads

Classifications

ETIM 6.0 EC002055
ETIM 7.0 EC002055
ETIM 8.0 EC002055
ETIM 9.0 EC002055
ETIM 10.0 EC002055
ECLASS 9.0 27-37-10-14
ECLASS 9.1 27-37-10-14
ECLASS 10.0 27-37-10-14
ECLASS 11.0 27-37-10-14
ECLASS 12.0 27-37-10-14
ECLASS 13.0 27-37-10-14
ECLASS 14.0 27-37-10-14
ECLASS 15.0 27-37-10-14

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E537615

Related products

There are no products in this group.