Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PSSRN K 24VDC 3Z K 600VAC 20A
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Power Solid-State Relais, Solid state contactor, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A
Order No. 2986910000
Type PSSRN K 24VDC 3Z K 600VAC 20A
GTIN (EAN) 4099986853034
Qty. 1 pc(s).

Dimensions and weights

Depth 102.5 mm
Depth (inches) 4.035 inch
Height 110 mm
Height (inches) 4.331 inch
Width 54 mm
Width (inches) 2.126 inch
Net weight 510 g

Temperatures

Storage temperature -40 °C...100 °C
Operating temperature -40 °C...80 °C
Humidity 95% relative humidity, non-condensing @ 40°C

Probability of failure

MTTF 14 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7cI
REACH SVHC No SVHC above 0.1 wt%

Control side

Rated control voltage 5…32 V DC
Nominal control current 23 mA…31 mA
Status indicator Green LED

Load side

Rated switching voltage 42…600 V AC +10% -15%
Continuous current 20 A (AC 51) @ 40 °C; 10 A (AC 53)
Max. switching current 25 A
Load category AC 51, AC 53
Inrush current 61 A
Pulse load, max. current 600 A (10 ms, non-recurrent)
Load limit integral (I²t) <10 ms 1,800 A²s
Switch-on delay ≤ 10 ms
Switch-off delay ≤ 10 ms
Leakage current 5 mA
Min. switching current 250 mA
Short-circuit-proof No
Protective circuit, load side Integrated varistor
Contact type 3 NO contacts (Thyristor (zero-cross switch))
Output voltage frequency range 45…65 Hz

General data

Version 3-phase with heat sink mounted
Rail TS 35
Colour black

Insulation coordination

Pollution severity 2
Surge voltage category III
Dielectric strength for control side - load side 4 kVeff
Dialectric strength of load side - housing 4 kVeff
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate no. (cULus) E537615

Connection data (control side)

Stripping length, control side 8 mm
Wire connection cross-section, solid, control side, max. 2.5 mm²
Wire connection cross-section, solid, control side, max. (AWG) AWG 18
Wire connection cross-section, solid, control side, min. (AWG) AWG 12
Wire connection cross-section, twin wire-end ferrules, control side, max. 2.5 mm²
Wire connection cross-section, twin wire-end ferrules, control side, min. 0.5 mm²
Wire connection method (control side) Screw connection
Min. rated connection clamping range (control side) 0.75 mm²
Max. rated connection clamping range (control side) 2.5 mm²
Wire connection method (control side) M3 screw with captivated washer
Min. tightening torque (control side) 0.5 Nm
Max. tightening torque (control side) 0.6 Nm
Blade size (control side) PZ 1

Connection data (load side)

Stripping length, load side 12 mm
Wire connection cross-section, finely stranded, two clampable wires, load side, max. 6 mm²
Wire connection cross-section, finely stranded, two clampable wires, load side, max. (AWG)  AWG 18
Wire connection cross-section, finely stranded, two clampable wires, load side, min. 1 mm²
Wire connection cross-section, finely stranded, two clampable wires, load side, min. (AWG)  AWG 10
Wire connection cross-section, solid, load side, max. 6 mm²
Wire connection cross-section, solid, load side, max. (AWG) AWG 14
Wire connection cross-section, solid, load side, min. 2.5 mm²
Wire connection cross-section, solid, load side, min. (AWG) AWG 10
Wire connection cross-section, stranded, load side, max. 6 mm²
Wire connection cross-section, stranded, load side, max. (AWG) AWG 18
Wire connection cross-section, stranded, load side, min. 1 mm²
Wire connection cross-section, stranded, load side, min. (AWG) AWG 10
Wire connection cross-section, twin wire-end ferrules, load side, max. (AWG) AWG 18
Wire connection cross-section, twin wire-end ferrules, load side, min. (AWG) AWG 12
Wire connection method (load side) Screw connection
Min. rated connection clamping range (load side) 2.5 mm²
Max. rated connection clamping range (load side) 6 mm²
Wire connection method (load side) M4 screw with captivated washer
Min. tightening torque (load side) 1.5 Nm
Max. tightening torque (load side) 2 Nm
Blade size (load side) PZ 2

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002055
ETIM 7.0 EC002055
ETIM 8.0 EC002055
ETIM 9.0 EC002055
ETIM 10.0 EC002055
ECLASS 9.0 27-37-10-14
ECLASS 9.1 27-37-10-14
ECLASS 10.0 27-37-10-14
ECLASS 11.0 27-37-10-14
ECLASS 12.0 27-37-10-14
ECLASS 13.0 27-37-10-14
ECLASS 14.0 27-37-10-14
ECLASS 15.0 27-37-10-14

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E537615

Related products