Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
Order No.
2986900000
Type
PSSRN K 24VDC 1Z K 600VAC 30A
GTIN (EAN)
4099986853027
Qty.
1 pc(s).
Dimensions and weights
Depth
103 mm
Depth (inches)
4.055 inch
Height
110 mm
Height (inches)
4.331 inch
Width
17.8 mm
Width (inches)
0.701 inch
Net weight
206 g
Temperatures
Storage temperature
-40 °C...100 °C
Operating temperature
-40 °C...80 °C
Humidity
95% relative humidity, non-condensing @ 40°C
Probability of failure
MTTF
25 a
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7cI
REACH SVHC
No SVHC above 0.1 wt%
Control side
Rated control voltage
4…32 V DC
Nominal control current
7.75 mA…11 mA
Status indicator
Green LED
Load side
Rated switching voltage
42…600 V AC +10% -15%
Continuous current
5 A (AC 53) ; 30 A (AC 51) @ 40 °C
Max. switching current
30 A
Load category
AC 51, AC 53
Inrush current
51 A
Pulse load, max. current
1150 A (10 ms, non-recurrent)
Load limit integral (I²t) <10 ms
6,600 A²s
Switch-on delay
≤ 10 ms
Switch-off delay
≤ 10 ms
Leakage current
<3 mA
Min. switching current
400 mA
Short-circuit-proof
No
Protective circuit, load side
Integrated varistor, RC element
Contact type
1 NO contacts (Thyristor (zero-cross switch))
Output voltage frequency range
45…65 Hz
General data
Version
Single-phase with mounted heat sink (zero-voltage switch output)
Rail
TS 35
Colour
black
Insulation coordination
Pollution severity
2
Surge voltage category
III
Dielectric strength for control side - load side
4 kVeff
Dialectric strength of load side - housing
4 kVeff
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate no. (cULus)
E537615
Connection data (control side)
Stripping length, control side
8 mm
Wire connection cross-section, solid, control side, max.
2.5 mm²
Wire connection cross-section, solid, control side, max. (AWG)
AWG 18
Wire connection cross-section, solid, control side, min. (AWG)
AWG 12
Wire connection cross-section, twin wire-end ferrules, control side, max.
2.5 mm²
Wire connection cross-section, twin wire-end ferrules, control side, min.
0.5 mm²
Wire connection method (control side)
Screw connection
Min. rated connection clamping range (control side)
0.75 mm²
Max. rated connection clamping range (control side)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3...32 V DC , Rated switching voltage: 24…230 V AC +10% -15%, Continuous current: 20 A
Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3...32 V DC , Rated switching voltage: 24…230 V AC +10% -15%, Continuous current: 20 A
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.