Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VP M32/15 EX CR 7J BK
         

Icon
 

General ordering data

Version VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 32, 15 mm, Polyamide 6
Order No. 2978990000
Type VP M32/15 EX CR 7J BK
GTIN (EAN) 4099986831056
Qty. 50 pc(s).

Dimensions and weights

Height 22.8 mm
Height (inches) 0.898 inch
Net weight 12 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Certificate numbers cable gland

Certificate no. cable gland (ATEX) IMQ 13 ATEX 010 X
Certificate no. cable gland (IECEx) IECEx IMQ 13.0003X
Identification Ex eb IIC Gb, Ex tb lllC Db

General information

AF size 1 36 mm
Cable glands M 32
External thread M 32
Halogen Yes
Impact resistance 7 joules in acc. with IEC 60079-0
Length of thread 15 mm
Material Polyamide 6
Operating temperature range, max. 70 °C
Operating temperature range, min. -40 °C
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Sealing Chloroprene
UL 94 flammability rating HB

Downloads

Engineering Data
CADENAS eCATALOG CAX data

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ETIM 10.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05
ECLASS 15.0 27-14-08-05

Approvals

ROHS Conform

Related products

Order No.: 2066710000
Type: VP M12 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 12, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2978890000
Type: VP M12/10 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 12, 10 mm, Polyamide 6
 
Order No.: 2978900000
Type: VP M16/15 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 16, 15 mm, Polyamide 6
 
Order No.: 2066730000
Type: VP M20 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2978910000
Type: VP M20/15 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 20, 15 mm, Polyamide 6
 
Order No.: 2066740000
Type: VP M25 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 25, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2978920000
Type: VP M25/15 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 25, 15 mm, Polyamide 6
 
Order No.: 2066750000
Type: VP M32 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 32, 15 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2066760000
Type: VP M40 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 40, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2978930000
Type: VP M40/18 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 40, 18 mm, Polyamide 6
 
Order No.: 2066770000
Type: VP M50 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 50, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2978940000
Type: VP M50/18 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 50, 18 mm, Polyamide 6
 
Order No.: 2066940000
Type: VP M63 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 63, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2978950000
Type: VP M63/18 EX CR 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, M 63, 18 mm, Polyamide 6
 
Order No.: 2978980000
Type: VP NPT 1 EX 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, 1" NPT, 15 mm, Polyamide 6
 
Order No.: 2978960000
Type: VP NPT 1/2 EX 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, 1/2" NPT, 15 mm, Polyamide 6
 
Order No.: 2978970000
Type: VP NPT 3/4 EX 7J BK
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, straight, 3/4" NPT, 15 mm, Polyamide 6
 
Order No.: 2066720000
Type: VP M16 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6