Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-04D-VPHP-5A-M12O-OL2-EX
         

General ordering data

Version Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
Order No. 2943800000
Type SAI-04D-VPHP-5A-M12O-OL2-EX
GTIN (EAN) 4099986729971
Qty. 1 pc(s).

Dimensions and weights

Depth 60 mm
Depth (inches) 2.362 inch
Height 61.3 mm
Height (inches) 2.413 inch
Length 102 mm
Length (inches) 4.016 inch
Net weight 250 g

Temperatures

Operating temperature -40 - 60°C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connection data

Wire connection method PUSH IN
Cable glands M 20
Clamping range, min. 0.14 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 16
Solid, min. H05(07) V-U 0.14 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.14 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.28 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 1 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1 mm²
Distributor outlet Hood version Ex

Electrical data

Rated voltage, min. 0 V
Rated voltage, max. 30 V
Max. current-carrying capacity per slot 0.8 A
Total current 0.8 A
Current per signal 0.8 A

General technical data

Plug-in station coding A-coded
Protection degree IP66, IP67
Surge voltage category III
Number of poles 5
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
Plugging cycles ≤ 50
LED No
LED initiator No

Material data

Material O-Ring FKM
Housing main material Pocan (base module), Zinc diecast (hood)
Housing colour black (similar to RAL 9005)
Hood sealing material Polyurethane foamed
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)
Cable gland material metal

Important note

Product information

Included in delivery:

  • 2 x Protection cap M12
  • 1 x Cable gland M20x1.5
  • 1 x Sealing Plug M20x1.5
  • 1 x MultiCard ESG 9/17 K Device marker

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Calogues in PDF-format

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC003558
ETIM 9.0 EC003558
ETIM 10.0 EC003558
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-11
ECLASS 11.0 27-44-01-11
ECLASS 12.0 27-44-01-11
ECLASS 13.0 27-44-01-11
ECLASS 14.0 27-44-01-11
ECLASS 15.0 27-44-01-11

Approvals

Approvals CE IECEXTUEV TUEVNATEX

Related products

Order No.: 2943810000
Type: SAI-04D-VPPP-5A-M12O-OL2-EX
Version:
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
 
Order No.: 2921130000
Type: SAI-08D-VPHP-5A-M12O-OL2-EX
Version:
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
 
Order No.: 2902930000
Type: SAI-08D-VPPP-5A-M12O-OL2-EX
Version:
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP