Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UC20-WL2000-AC-CAN
         

Icon
Icon
 

General ordering data

Version Controller, IP20, AutomationController, Web-based, u-control 2000 web, CAN interface, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible
Order No. 2928020000
Type UC20-WL2000-AC-CAN
GTIN (EAN) 4099986655720
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 52 mm
Width (inches) 2.047 inch
Mounting dimension - height 120 mm
Net weight 232 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C...55 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP b2baa72f-7638-44ad-b8eb-76854d0293dc

Connection data

Type of connection PUSH IN, CAN interface (type B2CF 3.50/180LR)

General data

Rail TS 35
UL 94 flammability rating V-0

Power supply

Current consumption from Isys, typ. 116 mA
Feed current for IIN (input current path) , max. 5 A
Feed current for IOUT (output current path) , max. 5 A
Supply voltage for outputs 24 V DC +20 %/ -15 %
Supply voltage system and inputs 24 V DC +20 %/ -15 %

System data

Configuration interface Micro USB 2.0
Connection type PUSH IN
Engineering tool u-create web, u-OS
Field bus protocol CANopen
Interface 1x CAN (optional), 2x 1 Gbps (RJ45)
Memory (Flash) 8 GB, 32 GB via microSD
Module type Controller
Processor Dual Core ARM Cortex A9, 624 MHz, 512 Mbyte RAM
Programming environment web-based
Real-time clock Battery buffered
Transmission speed backplane bus, max. 48 Mbit
max. number of modules 64 

Important note

Product information The matching end brackets are included with the control.

Downloads

Classifications

ETIM 6.0 EC000236
ETIM 7.0 EC000236
ETIM 8.0 EC000236
ETIM 9.0 EC000236
ETIM 10.0 EC000236
ECLASS 9.0 27-24-22-07
ECLASS 9.1 27-24-22-07
ECLASS 10.0 27-24-22-07
ECLASS 11.0 27-24-22-07
ECLASS 12.0 27-24-22-07
ECLASS 13.0 27-24-22-07
ECLASS 14.0 27-24-22-07
ECLASS 15.0 27-24-22-07

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1334950000
Type: UC20-WL2000-AC
Version:
Controller, IP20, AutomationController, Web-based, u-control 2000 web, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible