Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH-SMR-00.33-ECS180 VPE10
         

Icon
Icon
Icon
 

General ordering data

Version Smart Metering Cable Assemblies, 6 kV, IP30, in plugged and mounted condition, 300 V, Li9YH 1 x 0,75, 0.33 m
Order No. 2924850033
Type CH-SMR-00.33-ECS180 VPE10
GTIN (EAN) 4099986795723
Qty. 10 pc(s).

Dimensions and weights

Net weight 11.774 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General Technical Data

Applications Indoor
Number of poles 2
Pollution severity 3
Protection degree IP30, in plugged and mounted condition
Rated current 9 A
Rated impulse withstand voltage 6 kV
Rated voltage 300 V
Standards DIN VDE 0603-100
Surge voltage category III

Technical Specifications Connector

Connector
Connector description Connector 1
Cable entry straight
Housing main material PA
Number of poles 2
Type Male
Connector description Connector 6
Cable entry straight
Number of poles 2

Technical specifications for cable

Bending radius, min., moving 15 x cable diameter
Bending radius, min., stationary 8 x cable diameter
Cable Material Polyolefine
Cable length 0.33 m
Core cross-section 0.75 mm²
Halogen No
Insulation PP
Line type Li9YH 1 x 0,75
Number of wires
Outside diameter 2.35 mm ± 0.15 mm
Resistance to oils No
Sheathing colour black / blue
Shielded No
Temperature range, moving, max. 90 °C
Temperature range, moving, min. -25 °C
Temperature range, stationary, max. 90 °C
Temperature range, stationary, min. -30 °C

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes unenclosed connector, without breaking capacity (COC), acc. DIN EN 61984 (VDE 0627)

Downloads

Classifications

ETIM 6.0 EC001576
ETIM 7.0 EC001576
ETIM 8.0 EC001576
ETIM 9.0 EC001576
ETIM 10.0 EC001576
ECLASS 9.0 27-06-04-02
ECLASS 9.1 27-06-91-90
ECLASS 10.0 27-06-04-02
ECLASS 11.0 27-06-04-02
ECLASS 12.0 27-06-04-02
ECLASS 13.0 27-06-04-02
ECLASS 14.0 27-06-04-02
ECLASS 15.0 27-06-04-02

Approvals

Approvals CE
ROHS Conform

Related products