Smart Metering Cable Assemblies, 6 kV, IP30, in plugged and mounted condition, 300 V, Li9YH 1 x 0,75, 0.33 m
Order No.
2924830033
Type
CH-SMR-00.33-VC180 VPE10
GTIN (EAN)
4099986795570
Qty.
10 pc(s).
Dimensions and weights
Net weight
13.397 g
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
General Technical Data
Applications
Indoor
Number of poles
2
Pollution severity
3
Protection degree
IP30, in plugged and mounted condition
Rated current
9 A
Rated impulse withstand voltage
6 kV
Rated voltage
300 V
Standards
DIN VDE 0603-100
Surge voltage category
III
Technical Specifications Connector
Connector
Connector description
Connector 1
Cable entry
straight
Housing main material
PA
Number of poles
2
Type
Male
Connector description
Connector 3
Cable entry
straight
Housing main material
PA
Number of poles
2
Type
Female
Technical specifications for cable
Bending radius, min., moving
15 x cable diameter
Bending radius, min., stationary
8 x cable diameter
Cable Material
Polyolefine
Cable length
0.33 m
Core cross-section
0.75 mm²
Halogen
No
Insulation
PP
Line type
Li9YH 1 x 0,75
Number of wires
2
Outside diameter
2.35 mm ± 0.15 mm
Resistance to oils
No
Sheathing colour
black / blue
Shielded
No
Temperature range, moving, max.
90 °C
Temperature range, moving, min.
-25 °C
Temperature range, stationary, max.
90 °C
Temperature range, stationary, min.
-30 °C
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
unenclosed connector, without breaking capacity (COC), acc. DIN EN 61984 (VDE 0627)
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
unenclosed connector, without breaking capacity (COC), acc. DIN EN 61984 (VDE 0627)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.