Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FP BOX ON/OFF W/O AUX
         

Icon
 

General ordering data

Version FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
Order No. 2921380000
Type FP BOX ON/OFF W/O AUX
GTIN (EAN) 4099986613942
Qty. 1 pc(s).

Dimensions and weights

Depth 164 mm
Depth (inches) 6.457 inch
Width 104 mm
Width (inches) 4.094 inch
Net weight 894 g

Temperatures

Storage temperature -40 °C...55 °C
Operating temperature -40 °C...45 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP 7645f3b1-6db9-495d-9e21-ab1d894aff05

Clamping capacity

Connection data - contact element power bus
Wire connection method Insulation displacement connection (IDC)
Blade size of operating tool 0.6 x 3.5 mm
Number of poles 5
Conductor connection cross-section, solid, max. 6 mm²
Conductor connection cross-section, solid, min. 1.5 mm²
Conductor connection cross-section, stranded, max. 6 mm²
Conductor connection cross-section, stranded, min. 2.5 mm²
Conductor connection cross-section, finely stranded, max. 6 mm²
Conductor connection cross-section, finely stranded, min. 2.5 mm²
Conductor connection cross-section, finest stranded, max. 6 mm²
Conductor connection cross-section, finest stranded, min. 2.5 mm²
Connection data - contact element Branch / Feed-in
Wire connection method PUSH IN
Blade size of operating tool 0.6 x 3.5 mm
Stripping length 14 mm
Number of poles 5
Conductor connection cross-section, solid, max. 6 mm²
Conductor connection cross-section, solid, min. 0.5 mm²
Conductor connection cross-section, stranded, max. 6 mm²
Conductor connection cross-section, stranded, min. 0.5 mm²
Conductor connection cross-section, finely stranded, max. 10 mm²
Conductor connection cross-section, finely stranded, min. 0.5 mm²
Conductor connection cross-section, finest stranded, max. 6 mm²
Conductor connection cross-section, finest stranded, min. 0.5 mm²
Conductor connection cross-section with wire end ferrule
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule Twin wire-end ferrules
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²

General data

Insulating material Polycarbonate
Enclosure material glass-fibre reinforced polycarbonate
Silicone No
Colour black
Protection degree IP65, in complete state
UL 94 flammability rating 5VA
Torque for lid screws 2 Nm
Lid attachment TX20 screws
lockable Yes
Type of mounting Screw mounting, Fixing lugs
Installation advice Lid screws included
Function Maintenance switch
With cable gland No
Can be coded Yes, Coded on PE
Voltage type 3-phase AC
Number of poles 5
Number of connections / pole
Wire connection method Insulation displacement connection (IDC), PUSH IN

Rated data acc. to IEC

Rated data acc. to IEC for contact element
Voltage type AC
Number of phases 3
Standard IEC 60947-7-1, IEC 60947-7-2
Rated voltage 800 V
Rated impulse withstand voltage 8 kV
Rated current (3 loaded poles) 41 A
Rated current (4 loaded poles) 25 A
Rated data acc. to IEC for plug-in connector
Voltage type AC
Number of phases 3
Standard IEC 60947-7-1, IEC 60947-7-2, IEC 61984
Rated voltage 690 V
Rated impulse withstand voltage 8 kV
Rated current (3 loaded poles) 32 A
Rated current (4 loaded poles) 25 A

Rated data acc. to UL

Rated data acc. to UL for contact element
Standard UL 1059
Note for use with UL-listed TC-ER cables
Conductor connection cross-section, AWG, max. AWG 10
Conductor connection cross-section, AWG, min. AWG 14
Rated voltage 600 V
Rated current 30 A
Rated data acc. to UL for plug-in connector
Standard UL 1059
Note for use with UL-listed TC-ER cables
Conductor connection cross-section, AWG, max. AWG 12
Conductor connection cross-section, AWG, min. AWG 16
Rated voltage 600 V
Rated current 20 A
Standards not UL approved

Technical data Switch

Clamping range, plug, max. 10 mm²
Clamping range, plug, min. 0.75 mm²
Pollution severity 3
Power rating AC-23A 7.5 kW
Rated current AC-23A 16 A
Rated short-term current resistance ICW 500 A rms for 1 Second
Switch according to standard IEC 60947-3
Switch type ABB OT16FT3
Terminals - torque 0.8 Nm
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 18

Downloads

Classifications

ETIM 6.0 EC000214
ETIM 7.0 EC000214
ETIM 8.0 EC000214
ETIM 9.0 EC000214
ETIM 10.0 EC000214
ECLASS 9.0 27-14-24-09
ECLASS 9.1 27-14-24-09
ECLASS 10.0 27-14-24-09
ECLASS 11.0 27-14-24-09
ECLASS 12.0 27-14-24-09
ECLASS 13.0 27-14-24-09
ECLASS 14.0 27-14-24-09
ECLASS 15.0 27-14-24-09

Approvals

ROHS Conform

Related products

Order No.: 1003260000
Type: FP BOX ON/OFF
Version:
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
 
Order No.: 2819530000
Type: FP BOX ON/OFF VG M20
Version:
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
 
Order No.: 8000056232
Type: FP BOX ON/OFF VG M20 3AN
Version:
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch