Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC II+III 1+1 440/20 S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Single-phase, TN, TT, IT with N, IT without N
Order No. 2908500000
Type VPU AC II+III 1+1 440/20 S
GTIN (EAN) 4099986190917
Qty. 1 pc(s).

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 97 mm
Height (inches) 3.819 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 148 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Number of poles 2
Protection degree IP20 in installed state
Colour grey

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current (type III) 3 kA
Discharge current Imax (8/20µs) N-PE 40 kA
Discharge current Imax (8/20µs) wire-PE 20 kA
Discharge current In (8/20µs) N-PE 20 kA
Discharge current In (8/20µs) wire-PE 10 kA
Energy coordination (≤10 m) Type II, Type III
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤100 A gG
Integrated back-up fuse No
Low voltage network Single-phase, TN, TT, IT with N, IT without N
Max. continuous voltage, Uc (AC) 440 V
Max. continuous voltage, Uc (N-PE) 255 V
Number of poles 2
Protection level Up at IN (L/N-PE) ≤ 1.7 kV
Protection level Up at IN (N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 25 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact No
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 440 V
Voltage type AC
Protection level Up at IN (L-PE) (type III) ≤1 kV
Protection level Up at IN (N-PE) (type III) ≤1,4 kV

Connection data

Conductor connection cross-section PE, solid, max. 35 mm²
Conductor connection cross-section PE, stranded, max. 35 mm²
Stripping length 13 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 13 mm
Tightening torque, min. 1.2 Nm
Tightening torque, max. 2 Nm
Clamping range, rated connection 10 mm²
Clamping range, min. 2.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 10 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 6 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 10 mm²

Electrical data

Voltage type AC

Guarantee

Time interval 5 years

Important note

Product information For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ETIM 10.0 EC000941
ECLASS 12.0 27-17-12-02
ECLASS 13.0 27-17-12-02
ECLASS 14.0 27-17-12-02
ECLASS 15.0 27-17-12-02

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2908440000
Type: VPU AC II+III 2 440/20 S
Version:
Surge voltage arrester, Low voltage, Single-phase, TN-S
 
Type of connection: Screw connection
Order No.: 2908460000
Type: VPU AC II+III 3 440/20 S
Version:
Surge voltage arrester, Low voltage, TN-C
 
Type of connection: Screw connection
Order No.: 2908520000
Type: VPU AC II+III 3+1 440/20 S
Version:
Surge voltage arrester, Low voltage, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2908480000
Type: VPU AC II+III 4 440/20 S
Version:
Surge voltage arrester, Low voltage, TN-C-S, TN-S