Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-BLB-08-7TX-1FESFP
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
Order No. 2908150000
Type IE-SW-BLB-08-7TX-1FESFP
GTIN (EAN) 4099986847859
Qty. 1 pc(s).

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 114 mm
Height (inches) 4.488 inch
Width 44 mm
Width (inches) 1.732 inch
Net weight 355 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1, Lead monoxide 1317-36-8
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN IEC 61000-6-2, EN IEC 61000-6-4, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m, IEC 61000-4-3 RS: 1.4 GHz to 6 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 4 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 Vrms, IEC 61000-4-8 PFMF: 30 A/m
Explosive risk zone EN IEC 60079-0, EN IEC 60079-7, UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex ec IIC T4 Gc
Free fall According to IEC 60068-2-31
Safety standard UL 61010-1, UL 61010-2-201
Ship use DNV, BV, ABS, LR, RINA pending approval
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Fibre-optic ports 100BaseSFP-Slot
Function DIP switch QoS (on/off), Broadcast storm protection enable/disable, MAC frame filtering (on/off), Activate/deactivate IEEE 802.3az energy-efficient Ethernet
LED indicator Power LED: PWR1, PWR2, Port LED: LNK/ACT, 10/100M (RJ45 port), Power LED: PWR FLT
Number of ports 7x RJ45, 1x 100BaseSFP slot
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 1,379,287 h

Management features

Network traffic filter Quality of Service (QoS), Class of Service (CoS), Type of Service (ToS), Differentiated Services Code Point (DSCP), MAC frame filtering (LLDP frame blocking)
Industrial protocol support PROFINET device acc. to conformance class A

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption 0.1 A
Current consumption
Voltage 24 V
Current 0.1 A
Voltage type DC
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 24 V AC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 9 V
Voltage, max. 60 V
Voltage type AC
Voltage, min. 18 V
Voltage, max. 30 V

Switch characteristics

Bandwidth backplane 1.6 Gbit/s
MAC table size 2 K
Packet buffer size 768 kBit
Priority queues

Technical data

Housing main material Metal
Protection degree IP30
Speed Fast Ethernet
Switch unmanaged
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BASE-T, IEEE 802.3x for flow control, IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS), IEEE 802.3u for 100BaseT(X) and 100BaseFX

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ETIM 10.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02
ECLASS 14.0 19-17-04-02
ECLASS 15.0 19-17-04-02

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX IECEXULD KOREANCERT LLOYDSREG RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 2908030000
Type: IE-SW-BLB-05-5TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2908070000
Type: IE-SW-BLB-05-5GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2908100000
Type: IE-SW-BLB-05-5GT-C
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C, Conformal coating
 
Order No.: 2908140000
Type: IE-SW-BLB-05-4TX-1FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 4x RJ45, 1x 100BaseSFP slot, IP30, -40 °C...75 °C
 
Order No.: 2908180000
Type: IE-SW-BLB-05-4GT-1GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4x RJ45, 1x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2908160000
Type: IE-SW-BLB-08-6TX-2FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x 100BaseSFP slot, IP30, -40 °C...75 °C
 
Order No.: 2908040000
Type: IE-SW-BLB-08-8TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2908080000
Type: IE-SW-BLB-08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2908110000
Type: IE-SW-BLB-08-8GT-C
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C, Conformal coating
 
Order No.: 2908190000
Type: IE-SW-BLB-10-8GT-2GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2908050000
Type: IE-SW-BLB-16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2908090000
Type: IE-SW-BLB-16-16GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2908120000
Type: IE-SW-BLB-16-16GT-C
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C, Conformal coating
 
Order No.: 2908130000
Type: IE-SW-BLB-16-14GT-2GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 14x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2908170000
Type: IE-SW-BLB-18-16TX-2GESFP
Version:
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2908060000
Type: IE-SW-BLB-24-24TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C