Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC II+III 0 L/N-PE 275/40 S        
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Spare arrester, TN-S, TT
Order No. 2907810000
Type VPU AC II+III 0 L/N-PE 275/40 S        
GTIN (EAN) 4099986189683
Qty. 1 pc(s).

Dimensions and weights

Depth 54 mm
Depth (inches) 2.126 inch
Height 45.3 mm
Height (inches) 1.783 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 68 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connection data, remote alert

Connection type Screw connection

General data

Number of poles 1
Protection degree IP20 in installed state
Colour grey

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current (type III) 3 kA
Discharge current Imax (8/20µs) wire-PE 40 kA
Discharge current In (8/20µs) wire-PE 20 kA
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤100 A gG
Integrated back-up fuse No
Low voltage network TN-S, TT
Max. continuous voltage, Uc (AC) 275 V
Number of poles 1
Protection level Up at IN (L/N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 25 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact No
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 335 V
Voltage type AC
Protection level Up at IN (L-PE) (type III) ≤1 kV

Connection data

Conductor connection cross-section PE, solid, max. 35 mm²
Conductor connection cross-section PE, stranded, max. 35 mm²
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 10 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 6 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 10 mm²

Electrical data

Voltage type AC

Guarantee

Time interval 5 years

Important note

Product information For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ETIM 10.0 EC000941
ECLASS 12.0 27-17-12-02
ECLASS 13.0 27-17-12-02
ECLASS 14.0 27-17-12-02
ECLASS 15.0 27-17-12-02

Approvals

Approvals CE
ROHS Conform

Related products