Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FM5Z2LM0005LD0LD0-X
         

Icon
 

General ordering data

Version Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 0.5 m
Order No. 2903650005
Type IE-FM5Z2LM0005LD0LD0-X
GTIN (EAN) 4099986026896
Qty. 1 pc(s).

Dimensions and weights

Length 0.5 m
Length (inches) 19.685 inch
Net weight 200 g

Temperatures

Operating temperature -20 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable specific standards

Specification for checking the symmetrical communication cabling IEC 61935-3
Specification for twisted-pair device connection cables IEC 61156-6, DIN EN 50288-4-2

General standards

Connector standard IEC 61754-20

Standards

Connector standard IEC 61754-20

Fibre-optic

Attenuation ≤ 1.5 dB at 1300 nm, ≤ 3.5 dB at 850 nm
Bandwidth ≥ 500 MHz*km at 1300 nm, ≥ 1500 MHz*km at 850 nm
Fibre type GOF, Multimode, OM4

Cable structure

Cable layout ZIPCORD
Core diameter 50 µm
Material sheath LSZH
Primary coating 245 µm
Sheath diameter 2 * 1.5 mm
Sheathing colour Magenta
Standard designations I-V(ZN)H

Mechanical and material properties of cable

Halogen No
Min. bending radius, once only 10 x cable diameter
Min. bending radius, repetitive 20 x cable diameter
Resistance to spread of flame IEC 60754-2

Plug

Plug left LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded
Plug right LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Plug, left

Plug left LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Plug, right

Plug right LC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Downloads

Classifications

ETIM 6.0 EC002607
ETIM 7.0 EC002607
ETIM 8.0 EC002607
ETIM 9.0 EC002607
ETIM 10.0 EC002607
ECLASS 9.0 27-06-10-03
ECLASS 9.1 27-06-10-03
ECLASS 10.0 27-06-10-03
ECLASS 11.0 27-06-10-03
ECLASS 12.0 27-06-10-03
ECLASS 13.0 27-06-10-03
ECLASS 14.0 27-06-10-03
ECLASS 15.0 27-06-10-03

Approvals

ROHS Conform

Related products

Length:
Connector left: LC-Duplex IP 20
Length: 1 m
Connector right: LC-Duplex IP 20
Order No.: 2903650010
Type: IE-FM5Z2LM0010LD0LD0-X
Version:
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 1 m
 
Connector left: LC-Duplex IP 20
Length: 1.5 m
Connector right: LC-Duplex IP 20
Order No.: 2903650015
Type: IE-FM5Z2LM0015LD0LD0-X
Version:
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 1.5 m
 
Connector left: LC-Duplex IP 20
Length: 2 m
Connector right: LC-Duplex IP 20
Order No.: 2903650020
Type: IE-FM5Z2LM0020LD0LD0-X
Version:
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 2 m
 
Connector left: LC-Duplex IP 20
Length: 3 m
Connector right: LC-Duplex IP 20
Order No.: 2903650030
Type: IE-FM5Z2LM0030LD0LD0-X
Version:
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 3 m
 
Connector left: LC-Duplex IP 20
Length: 5 m
Connector right: LC-Duplex IP 20
Order No.: 2903650050
Type: IE-FM5Z2LM0050LD0LD0-X
Version:
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 5 m