Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIL-LXXXX-RXPS-5700-X365-M12D-X0
         

Icon
 

General ordering data

Order No. 2899340000
Type WIL-LXXXX-RXPS-5700-X365-M12D-X0
GTIN (EAN) 4064675906391
Qty. 1 pc(s).

Dimensions and weights

Depth 40 mm
Depth (inches) 1.575 inch
Height 42 mm
Height (inches) 1.654 inch
Width 365 mm
Width (inches) 14.37 inch
Net weight 559 g

Temperatures

Operating temperature -20 - 45°C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP b1b97d04-507a-4265-bbfb-4e884ff5d5a9

Cable technical specifications

Housing main material hard anodised aluminium

Connection data

LED Modul is attachable yes
Number of attachable LED modules, max. 4 piece
Version pin, straight - socket, straight
Number of poles 5
Coding A-coded
Connection thread M12 / M12
Tightening torque 0.8 Nm
Wiring Pin 1: control white LED 24V DC, Pin 2: NC, Pin 3: GND(-), Pin 4: NC, Pin 5: NC

Electric data

Rated voltage 24 V DC
Rated current 345.8 mA
Power 8.3 W
Dimmable Yes

General technical data

Electronic equipment on rolling stock No
Shape of the LED module Round
Type of connection Pin connector, Socket connector
Light colour (CCT) 5700K, White
Light current 849 lm
Emitting angle 100 °
Illumination level 306 lux
Operating life 60.000 h
Type of mounting Screw mounting
Drill hole spacing 395 mm
Protection degree IP67

Material data

Material of LED cover ESG
Housing main material hard anodised aluminium

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ETIM 10.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35
ECLASS 15.0 27-11-06-35

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E354496

Related products

Connection thread:
Type of mounting: Screw mounting
Width: 365 mm
Light colour (CCT): White
Order No.: 2899330000
Type: WIL-LXXXX-RXPS-5700-X365-M12X-X0
Connection thread: M12
 
Type of mounting: Screw mounting
Width: 365 mm
Light colour (CCT): White
Order No.: 2899240000
Type: WIL-LXXXX-RXSS-5700-X365-M12D-X0
Connection thread: M12 / M12
 
Type of mounting: Screw mounting
Width: 365 mm
Light colour (CCT): White
Order No.: 2899230000
Type: WIL-LXXXX-RXSS-5700-X365-M12X-X0
Connection thread: M12