Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
W2T 4 FS-FT-PE BK STB
         

Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
Order No. 2894100000
Type W2T 4 FS-FT-PE BK STB
GTIN (EAN) 4064675885146
Qty. 50 pc(s).

Dimensions and weights

Depth 99.5 mm
Depth (inches) 3.917 inch
Height 106.5 mm
Height (inches) 4.193 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 36.52 g

Temperatures

Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71bca7a4-d3a0-4004-a59e-223f1cfa650d

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version No
Installation advice TS 35
Open sides right
Snap-on Yes
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.34 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 24
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Disconnect terminals

Integral test socket Yes

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display LED
Fuse holder (cartridge holder) Pivoting
Operating voltage, max. 250 V

General

Installation advice TS 35
Rail TS 35
Standards IEC 60947-7-3, IEC 60947-7-2, IEC 60947-7-1
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 24

PE rating data

PEN function No

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 60947-7-3, IEC 60947-7-2, IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 24 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 24 AWG

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2893900000
Type: W2T 4 FS-FT 10-36V BK
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894010000
Type: W2T 4 FS-FT 10-36V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2893890000
Type: W2T 4 FS-FT 10-36V BL
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2893880000
Type: W2T 4 FS-FT 10-36V DB
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2893990000
Type: W2T 4 FS-FT 100-250V BK
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894040000
Type: W2T 4 FS-FT 100-250V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2893980000
Type: W2T 4 FS-FT 100-250V BL
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2893970000
Type: W2T 4 FS-FT 100-250V DB
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2893930000
Type: W2T 4 FS-FT 30-70V BK
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894020000
Type: W2T 4 FS-FT 30-70V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2893920000
Type: W2T 4 FS-FT 30-70V BL
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2893910000
Type: W2T 4 FS-FT 30-70V DB
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2893960000
Type: W2T 4 FS-FT 60-150V BK
Version:
Fuse terminal, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894030000
Type: W2T 4 FS-FT 60-150V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2893950000
Type: W2T 4 FS-FT 60-150V BL
Version:
Fuse terminal, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2893940000
Type: W2T 4 FS-FT 60-150V DB
Version:
Fuse terminal, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2893870000
Type: W2T 4 FS-FT BK
Version:
Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894000000
Type: W2T 4 FS-FT BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2893860000
Type: W2T 4 FS-FT BL
Version:
Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, blue
 
Order No.: 2893850000
Type: W2T 4 FS-FT DB
Version:
Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige
 
Order No.: 2894060000
Type: W2T 4 FS-FT-PE 10-36V BK
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894110000
Type: W2T 4 FS-FT-PE 10-36V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894090000
Type: W2T 4 FS-FT-PE 100-250V BK
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894140000
Type: W2T 4 FS-FT-PE 100-250V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894070000
Type: W2T 4 FS-FT-PE 30-70V BK
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894120000
Type: W2T 4 FS-FT-PE 30-70V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894080000
Type: W2T 4 FS-FT-PE 60-150V BK
Version:
Fuse terminal, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894130000
Type: W2T 4 FS-FT-PE 60-150V BK STB
Version:
Fuse terminal, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 2894050000
Type: W2T 4 FS-FT-PE BK
Version:
Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black