Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
W2C 4 FT-PE STB
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, 130 °C
Order No. 2892700000
Type W2C 4 FT-PE STB
GTIN (EAN) 4064675884385
Qty. 50 pc(s).

Dimensions and weights

Depth 46 mm
Depth (inches) 1.811 inch
Height 72.5 mm
Height (inches) 2.854 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 15.88 g

Temperatures

Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71bca7a4-d3a0-4004-a59e-223f1cfa650d
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV22ATEX7090U
Certificate No. (IECEX) IECEXTUR22.0020U
Max. voltage (ATEX) 550 V
Current (ATEX) 29 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 29 A
Wire cross section max. (IECEX) 4 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version No
Open sides left
Snap-on Yes
Type of fixing TS 35
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection Screw / solder connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.34 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 24
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Disconnect terminals

Integral test socket Yes

General

Rail TS 35
Standards IEC 60947-7-1, IEC 60947-7-2
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 24

PE rating data

PEN function No

Rating data

Rated cross-section 4 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 32 A
Current at maximum wires 32 A
Standards IEC 60947-7-1, IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 8 kV
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 24 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 24 AWG

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CURUS IECEXTUR TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2892690000
Type: W2C 4 FT-PE
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, 130 °C