Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CABTITE FRFT 16/8 SET
         

Icon
Icon
 

General ordering data

Version Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 126 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
Order No. 2891530000
Type CABTITE FRFT 16/8 SET
GTIN (EAN) 4064675880622
Qty. 1 pc(s).

Dimensions and weights

Depth 24.2 mm
Depth (inches) 0.953 inch
Height 64 mm
Height (inches) 2.52 inch
Width 126 mm
Width (inches) 4.961 inch
Net weight 89.1 g

Temperatures

Operating temperature -40 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General information

Halogen No, halogen-free
Material Polyamide, glass fibre-reinforced
Opening length 91 mm
Opening width 36 mm
Protection class (UL) Type 12, Type 4X
Protection degree IP66
Sealing TPE
Sealing element 2 large sealing elements or 4 small sealing elements or 1 large sealing element and 4 small sealing elements or 8 small sealing elements
Silicone No
Tightening torque 3 Nm
UL 94 flammability rating V-0

Standard features

Reference product 2891510000
2584290000
Version in closed state

Important note

Product information The set is made from UR-certified individual parts, so the approval is also valid for the set. Fixing material for mounting on the enclosure or control cabinet, is not included.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation

Classifications

ETIM 6.0 EC002624
ETIM 7.0 EC002624
ETIM 8.0 EC002624
ETIM 9.0 EC002624
ETIM 10.0 EC002624
ECLASS 9.0 27-18-28-15
ECLASS 9.1 27-18-92-65
ECLASS 10.0 27-18-28-15
ECLASS 11.0 27-18-28-15
ECLASS 12.0 27-18-28-15
ECLASS 13.0 27-18-28-15
ECLASS 14.0 27-18-28-15
ECLASS 15.0 27-18-28-15

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2583780000
Type: CABTITE FR 4-1 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2891470000
Type: CABTITE FRFT 4-1 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 81 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
 
Order No.: 2583760000
Type: CABTITE FR 10/6 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2891500000
Type: CABTITE FRFT 10/6 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 106 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
 
Order No.: 2583740000
Type: CABTITE FR 16/8 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2583720000
Type: CABTITE FR 24/10 BK SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
 
Order No.: 2891560000
Type: CABTITE FRFT 24/10 SET
Version:
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 153 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66