Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PVN DC 3I 3O 2MPP SW SPD1R EVO 11
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
Order No. 2890360000
Type PVN DC 3I 3O 2MPP SW SPD1R EVO 11
GTIN (EAN) 4064675878209
Qty. 1 pc(s).

Dimensions and weights

Depth 172 mm
Depth (inches) 6.772 inch
Height 240 mm
Height (inches) 9.449 inch
Width 400 mm
Width (inches) 15.748 inch
Net weight 4,170 g

Temperatures

Ambient temperature -40 °C...+50 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bdab5698-6a20-4370-8e28-8810d882d01a

Approvals and norms

Approvals EN 61439-2, IEC 61439-2

Guarantee

Time interval 5 years

Electrical characteristics

Current per Maximum Power Point, max. 50 A
Rated DC current per connection
Current per string, max. 37.5 A
Current per string, max. 45 A
Rated short-term current resistance
Rated current 50 A
Rated current 67 A
Rated DC voltage 1,100 V
Switching disconnector capacity DC-PV1, IEC 60947-3

Enclosure

Connection type string Plug MC4-Evo 2
Enclosure attachment Via mounting foots
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material Polyester glass-fibre reinforced, Polycarbonate, Polycarbonate
Protection class II
Switch disconnector execution switch in cover
Type of mounting Wall mounting

General data

Installation location Protected outdoor area (Land and Sea)
Protection degree IP65

Inputs

Amount of maximum power points 2 MPP
DC Input + & -
Wire connection
Wire cross-section, min. 2.5 mm²
Wire cross-section, max. 6 mm²
Functional earth connector
Cable entry
Number of cable entries 2
Wire connection
Type of connection Screw connection
Flexible, max. H05(07) V-K 25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Fuse type Neither fuse cartridge nor holder
Max. number of DC inputs per Maximum Power Point 3 inputs connected in parallel
Surge protection auxiliary contact
Cable entry
Number of cable entries 2
Wire connection
Type of connection Tension clamp connection with actuator
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²

Outputs

DC Output + & -
Wire connection
Type of connection Stäubli MC4-Evo 2 connector
Wire cross-section, min. 2.5 mm²
Wire cross-section, max. 6 mm²
Max. number of DC outputs per Maximum Power Point 3 outputs connected in parallel

Surge protection DC side

Discharge current In (8/20 µs) 20 kA
Discharge current, max. (8/20 µs) 40 kA
Lightning test current Iimp (10/350 µs) 6.25 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 1,100 V
PV system voltage, max. Ucpv 1,100 V
Protection level Up (+/- , -/PE , +/PE) ≤ 3.8 kV
Protection level Up (+/-) ≤ 3.8 kV
Protection level Up (+/PE) ≤ 3.8 kV
Protection level Up (-/PE) ≤ 3.8 kV
Requirements class Type I/II
Short-circuit curent ISCPV 11,000 A
Standby power consumption PC <0.2 W
Surge protection DC side 1000 V type I + II
Total discharge current Itotal ( 8/20µs) 50 kA
Total discharge current Itotal (10/350µs) 12.5 kA

Important note

Product information The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.

Safe use instruction according to ECHA:
The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase

Downloads

Classifications

ETIM 6.0 EC002928
ETIM 7.0 EC002928
ETIM 8.0 EC003857
ETIM 9.0 EC003857
ECLASS 9.0 22-57-92-03
ECLASS 9.1 22-57-02-90
ECLASS 10.0 22-57-02-90
ECLASS 11.0 22-57-02-92
ECLASS 12.0 22-57-02-92
ECLASS 13.0 22-57-02-92

Tender specification sheets

Long specification

Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.

MPP1:
3 inputs, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
3 outputs, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063

MPP2:
identical to MPP1

Max. string voltage Uoc: 1100V
1 class/type I + II combined arrester with signal contact
With load break switch for safe separation of the string lines
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 240x200x172 mm

Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011

Approvals

Approvals CE

Related products

Amount of maximum power points:
Requirements class:
Connection type string:
Amount of maximum power points: 1 MPP
Order No.: 2791920000
Type: PVN DC 2I 1O 1MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD1R WM4 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2866300000
Type: PVN DC 2I 1O 1MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2791930000
Type: PVN DC 2I 1O 1MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD1R CG 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2791940000
Type: PVN DC 2I 1O 1MPP SPD2R WM4 11
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD2R WM4 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2866310000
Type: PVN DC 2I 1O1MPP SPD2R EVO 11
Requirements class: Type II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2791950000
Type: PVN DC 2I 1O 1MPP SPD2R CG 11
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD2R CG 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2890440000
Type: PVN DC 3I 3O 1MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 1 MPP
Order No.: 2890320000
Type: PVN DC 3I 3O 1MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2890560000
Type: PVN DC 3I 3O 1MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
 
Amount of maximum power points: 1 MPP
Order No.: 2890470000
Type: PVN DC 3I 3O 1MPP SW SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
 
Amount of maximum power points: 1 MPP
Order No.: 2890350000
Type: PVN DC 3I 3O 1MPP SW SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2890590000
Type: PVN DC 3I 3O 1MPP SW SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2866340000
Type: PVN DC 2I 1O 2MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2866360000
Type: PVN DC 2I 1O 2MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2866320000
Type: PVN DC 2I 1O 2MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2866350000
Type: PVN DC 2I 1O 2MPP SPD2R WM4 11
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2866370000
Type: PVN DC 2I 1O 2MPP SPD2R EVO 11
Requirements class: Type II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2866330000
Type: PVN DC 2I 1O 2MPP SPD2R CG 11
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2890450000
Type: PVN DC 3I 3O 2MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2890330000
Type: PVN DC 3I 3O 2MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2890570000
Type: PVN DC 3I 3O 2MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2890480000
Type: PVN DC 3I 3O 2MPP SW SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2890600000
Type: PVN DC 3I 3O 2MPP SW SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
 
Amount of maximum power points: 3
Order No.: 2975520000
Type: PVN DC 2I 1O 3MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975530000
Type: PVN DC 2I 1O 3MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975540000
Type: PVN DC 2I 1O 3MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975550000
Type: PVN DC 2I 1O 3MPP SPD2R WM4 11
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975560000
Type: PVN DC 2I 1O 3MPP SPD2R EVO 11
Requirements class: Type II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection II, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975570000
Type: PVN DC 2I 1O 3MPP SPD2R CG 11
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland, 1100 V
 
Amount of maximum power points: 3 MPP
Order No.: 2683190000
Type: PVN1M3I9SXFXV1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683220000
Type: PVN1M3I9S0FXV1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SW SPD1R WM4 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683130000
Type: PVN1M3I9SXFXV1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SPD1R CG 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683160000
Type: PVN1M3I9S0FXV1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SW SPD1R CG 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683420000
Type: PVN1M3I9S0FXV2O1TXPX10
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection II, Switch disconnector, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SW SPD2R WM4 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683330000
Type: PVN1M3I9SXFXV2O0TXPX10
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection II, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SPD2R CG 1kV
 
Amount of maximum power points: 4 MPP
Order No.: 2737600000
Type: PVN DC 2I 1O 4MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Additional text:
PVN DC 2IN/1OUTx4 4MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 4 MPP
Order No.: 2737610000
Type: PVN DC 2I 2O 4MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
Additional text:
PVN DC 2IN/1OUTx4 4MPPT SPD1R CG 1kV
 
Amount of maximum power points: 6 MPP
Order No.: 2737620000
Type: PVN1M6I4SXFXV1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Additional text:
PVN DC 2IN/1OUTx6 6MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 6 MPP
Order No.: 2737630000
Type: PVN1M6I4SXFXV1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
Additional text:
PVN DC 2IN/1OUTx6 6MPPT SPD1R CG 1kV
 
Amount of maximum power points: 10
Order No.: 8000112516
Type: PVC DC 2I 1O 10MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 10 MPP
Order No.: 8000106274
Type: PVC DC 2I 1O 10MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
Additional text:
0063501200
 
Amount of maximum power points: 10 MPP
Order No.: 8000107559
Type: PVC DC 2I 2O 10MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, MC4-Evo 2
Additional text:
0063501200
 
Amount of maximum power points: 12 MPP
Order No.: 8000115469
Type: PVC DC 2I 1O 12MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 12 MPP
Order No.: 8000107558
Type: PVC DC 2I 1O 12MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
Additional text:
0063501200