Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PVN1M2I4S1FXVXO2TXPX11
         

General ordering data

Version Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
Order No. 2888530000
Type PVN1M2I4S1FXVXO2TXPX11
GTIN (EAN) 4064675875574
Qty. 1 pc(s).

Dimensions and weights

Depth 135 mm
Depth (inches) 5.315 inch
Height 370 mm
Height (inches) 14.567 inch
Width 200 mm
Width (inches) 7.874 inch
Net weight 2,538 g

Temperatures

Ambient temperature -20 °C...+50 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bdab5698-6a20-4370-8e28-8810d882d01a

Approvals and norms

Approvals EN 61439-2, IEC 61439-2, OVE-Directive R 11-1:2022-05-01

Guarantee

Time interval 5 years

Electrical characteristics

Current per Maximum Power Point, max. 30 A
Rated DC current per connection
Current per string, max. 30 A
Rated short-term current resistance
Rated current 37.5 A
Rated DC voltage 1,100 V
Switching disconnector capacity IEC 60947-3, DC-PV1

Enclosure

Connection type string Plug MC4-Evo 2
Enclosure attachment Via mounting foots
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material Polyester glass-fibre reinforced, Polycarbonate
Protection class II
Switch disconnector execution Remote disconnector inside enclosure
Type of mounting Wall mounting

General data

Installation location Protected outdoor area (>1 km from sea)
Protection degree IP65

Inputs

Amount of maximum power points 2 MPP
DC Input + & -
Wire connection
Type of connection Stäubli MC4-Evo 2 connector
Wire cross-section, min. 2.5 mm²
Wire cross-section, max. 6 mm²
Fuse type Neither fuse cartridge nor holder
Max. number of DC inputs per Maximum Power Point 2 inputs connected in parallel

Outputs

DC Output + & -
Wire connection
Type of connection Stäubli MC4-Evo 2 connector
Wire cross-section, min. 2.5 mm²
Wire cross-section, max. 6 mm²
Max. number of DC outputs per Maximum Power Point 1 output

Remote disconnector

Automatic reclosing after voltage drop Yes
Number of operating cycles 10,000 
Control voltage 100 V AC - 250 V AC 50/60Hz
Remote disconnector auxiliary contact
Cable entry
Number of cable entries 1
Wire connection
Type of connection Screw terminal connectors
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Remote disconnector control contact
Cable entry
Number of cable entries 1
Wire connection
Type of connection Screw terminal connectors
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Type of power circuit disconnection Under voltage tripping or manual switch operation
Turn-off time 1.5 s

Important note

Product information The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.

Safe use instruction according to ECHA:
The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase

Downloads

Classifications

ETIM 6.0 EC002928
ETIM 7.0 EC002928
ETIM 8.0 EC003857
ETIM 9.0 EC003857
ECLASS 9.0 22-57-92-03
ECLASS 9.1 22-57-02-90
ECLASS 10.0 22-57-02-90
ECLASS 11.0 22-57-02-92
ECLASS 12.0 22-57-02-92
ECLASS 13.0 22-57-02-92

Tender specification sheets

Long specification

Automatic ON and OFF switching fireman switch for the connection to 2 MPP tracker in the inverter.
Suitable for remote disconnection of the DC side by the fire department.
Max. string voltage Uoc: 1100V

MPP1:
2 inputs, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063

MPP2:
identical to MPP1

DC fireman switch:
Switching off by undervoltage tripping.
Automatic reconnection after the control voltage (230 V AC) is applied again.
With signal contact.

Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Connection of the signal contact 24 VDC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Protection class: IP65.
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 370x200x135mm.

Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011

Approvals

Approvals CE

Related products

Amount of maximum power points:
Connection type string:
Amount of maximum power points: 1 MPP
Order No.: 2778860000
Type: PVN1M1I2S1FXVXO1TXPX11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
 
Amount of maximum power points: 1 MPP
Order No.: 2888520000
Type: PVN1M1I2S1FXVXO2TXPX11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 1 MPP
Order No.: 2778850000
Type: PVN1M1I2S1FXVXO0TXPX11
Requirements class:
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
 
Amount of maximum power points: 2 MPP
Order No.: 8000114374
Type: PVC DC 2I 1O 2MPP RD SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 8000098970
Type: PVC DC 2I 1O 2MPP RD SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
Additional text:
0000011000
 
Amount of maximum power points: 2 MPP
Order No.: 2778880000
Type: PVN1M2I4S1FXVXO1TXPX11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
 
Amount of maximum power points: 2 MPP
Order No.: 2778870000
Type: PVN1M2I4S1FXVXO0TXPX11
Requirements class:
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
 
Amount of maximum power points: 4 MPP
Order No.: 8000115472
Type: PVC DC 2I 1O 4MPP RD WM4 11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
 
Amount of maximum power points: 4 MPP
Order No.: 8000111429
Type: PVC DC 2I 1O 4MPP RD EVO 11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
 
Amount of maximum power points: 4 MPP
Order No.: 8000115470
Type: PVC DC 2I 1O 4MPP RD SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
 
Amount of maximum power points: 4 MPP
Order No.: 8000110665
Type: PVC DC 2I 1O 4MPP RD SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
 
Amount of maximum power points: 6 MPP
Order No.: 8000115473
Type: PVC DC 2I 1O 6MPP RD WM4 11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
 
Amount of maximum power points: 6 MPP
Order No.: 8000111430
Type: PVC DC 2I 1O 6MPP RD EVO 11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
 
Amount of maximum power points: 6 MPP
Order No.: 8000115471
Type: PVC DC 2I 1O 6MPP RD SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, WM4C
 
Amount of maximum power points: 6 MPP
Order No.: 8000111274
Type: PVC DC 2I 1O 6MPP RD SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, MC4-Evo 2