Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
Order No.
2888520000
Type
PVN1M1I2S1FXVXO2TXPX11
GTIN (EAN)
4064675875567
Qty.
1 pc(s).
Dimensions and weights
Depth
135 mm
Depth (inches)
5.315 inch
Height
370 mm
Height (inches)
14.567 inch
Width
200 mm
Width (inches)
7.874 inch
Net weight
2,268 g
Temperatures
Ambient temperature
-20 °C...+50 °C
Humidity
5...95 %, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
bdab5698-6a20-4370-8e28-8810d882d01a
Approvals and norms
Approvals
EN 61439-2, IEC 61439-2, OVE-Directive R 11-1:2022-05-01
Guarantee
Time interval
5 years
Electrical characteristics
Current per Maximum Power Point, max.
30 A
Rated DC current per connection
Current per string, max.
30 A
Rated short-term current resistance
Rated current
37.5 A
Rated DC voltage
1,100 V
Switching disconnector capacity
IEC 60947-3, DC-PV1
Enclosure
Connection type string
Plug MC4-Evo 2
Enclosure attachment
Via mounting foots
Impact resistance
IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material
Polyester glass-fibre reinforced, Polycarbonate
Protection class
II
Switch disconnector execution
Remote disconnector inside enclosure
Type of mounting
Wall mounting
General data
Installation location
Protected outdoor area (>1 km from sea)
Protection degree
IP65
Inputs
Amount of maximum power points
1 MPP
DC Input + & -
Wire connection
Type of connection
Stäubli MC4-Evo 2 connector
Wire cross-section, min.
2.5 mm²
Wire cross-section, max.
6 mm²
Fuse type
Neither fuse cartridge nor holder
Max. number of DC inputs
per Maximum Power Point 2 inputs connected in parallel
Outputs
DC Output + & -
Wire connection
Type of connection
Stäubli MC4-Evo 2 connector
Wire cross-section, min.
2.5 mm²
Wire cross-section, max.
6 mm²
Max. number of DC outputs
per Maximum Power Point 1 output
Remote disconnector
Automatic reclosing after voltage drop
Yes
Number of operating cycles
10,000
Control voltage
100 V AC - 250 V AC 50/60Hz
Remote disconnector auxiliary contact
Cable entry
Number of cable entries
1
Wire connection
Type of connection
Screw terminal connectors
Flexible, max. H05(07) V-K
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Remote disconnector control contact
Cable entry
Number of cable entries
1
Wire connection
Type of connection
Screw terminal connectors
Flexible, max. H05(07) V-K
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Type of power circuit disconnection
Under voltage tripping or manual switch operation
Turn-off time
1.5 s
Important note
Product information
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Automatic ON and OFF switching fireman switch for the connection to 1 MPP tracker in the inverter.
Suitable for remote disconnection of the DC side by the fire department.
Max. string voltage Uoc: 1100V
MPP1:
2 inputs, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
DC fireman switch:
Switching off by undervoltage tripping.
Automatic reconnection after the control voltage (230 V AC) is applied again.
With signal contact.
Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Connection of the signal contact 24 VDC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Protection class: IP65.
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 370x200x135mm.
Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011
Approvals
Approvals
Related products:
Amount of maximum power points:
Connection type string:
Amount of maximum power points:
1 MPP
Order No.:
2778860000
Type:
PVN1M1I2S1FXVXO1TXPX11
Requirements class:
Connection type string:
Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Automatic ON and OFF switching fireman switch for the connection to 1 MPP tracker in the inverter.
Suitable for remote disconnection of the DC side by the fire department.
Max. string voltage Uoc: 1100V
MPP1:
2 inputs, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via MC4-Evo 2 connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
DC fireman switch:
Switching off by undervoltage tripping.
Automatic reconnection after the control voltage (230 V AC) is applied again.
With signal contact.
Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Connection of the signal contact 24 VDC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Protection class: IP65.
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 370x200x135mm.
Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.