Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-L3-SL28M-HV
         

Icon
Icon
 

General ordering data

Version Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Order No. 2875580000
Type IE-SW-L3-SL28M-HV
GTIN (EAN) 4064675654698
Qty. 1 pc(s).

Dimensions and weights

Depth 325 mm
Depth (inches) 12.795 inch
Height 44 mm
Height (inches) 1.732 inch
Width 440 mm
Width (inches) 17.323 inch
Net weight 6,450 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI, 7cII
REACH SVHC Lead 7439-92-1, Lead monoxide 1317-36-8
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, CISPR 22, EN 61000-3-2, EN 61000-3-3, FCC Part 15 Subpart B Class A, EN 55035, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 3 GHz: 10 V/m, IEC 61000-4-4 EFT: Power: 4 kV; Signal: 4 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8, IEC 61000-4-11
Free fall IEC 60870-2-2 class Cm
Power Transmission & Distribution Systems acc. to standard IEEE 1613, IEC 61850-3
Safety standard SELV according to EN 62368-1
Shock IEC 60870-2-2 class Cm
Vibration IEC 60870-2-2 class Cm and class Bm

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Console port interface RS-232 (RJ45 connector)
Function reset button <5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default
Number of ports up to 28 (depending on used media interface modules)
Supported media interface modules
Media module interface slot M4
Supported module IE-SWM-SL04-4GESFP
IE-SWM-SL02-2GESFP+
IE-SWM-SL04-4GESFP+

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 647,420 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface, TFTP-Server or external backup module, Command Line Interface (Telnet/SSH)
Monitoring function SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring (local, remote), Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Ethernet cable diagnostics on RJ-45 ports
Network redundancy Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP), Fast recovery, Media Redundancy Protocol (MRP-client), Parallel Redundancy Protocol (PRP) / High-availability Seamless Redundancy (HSR) RedBox function (specific media interface module required)
Network traffic filter Quality of Service (QoS), Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Traffic Rate Limiting, Differentiated Services Code Point (DSCP), Specific prioritization of GOOSE and Sampled Value messages
IP-address management Static, DHCP-Client, DHCP-Server (port based, pool-based), DHCP Option 82, DHCP-Relay
Security functions VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, DoS/DDoS auto prevention, Access Control List, DHCP snooping, Loop protection, Management access security via privilege level configuration for different user roles
Time synchronization management SNTP server, SNTP client, PTPv2
Industrial protocol support PROFINET device acc. to conformance class B, Modbus/TCP slave, MMS server
Layer 3 support Static or dynamic routing according to RIP v2, VRRP (Virtual Router Redundancy Protocol)

Power supply

Connection type 1x 10-pin fork/ring lug connection
Current consumption
Voltage 110 V
Current 0.363 A
Voltage type DC
Voltage 220 V
Current 0.18 A
Voltage type DC
Voltage 110 V
Current 0.67 A
Voltage type AC
Voltage 220 V
Current 0.43 A
Voltage type AC
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 110/220 V DC, 110/220 V AC, 2 redundant isolated inputs
Voltage supply range
Voltage type DC
Voltage, min. 100 V
Voltage, max. 370 V
Voltage type AC
Voltage, min. 100 V
Voltage, max. 240 V

Switch characteristics

Bandwidth backplane 128 Gbit/s
Jumbo frame support up to 10 KB
MAC table size 8 K
Max. number of available VLANs 4,095 
Memory (Flash) 16 MB
Memory (RAM) 128 MB
Number of IGMP-Groups per VLAN 128 
Packet buffer size 32 Mbit
Priority queues
VLAN-ID max 4,094 
VLAN-ID min

Technical data

Housing main material Metal
Protection degree IP30
Speed Fast/Gigabit/10-Gigabit Ethernet
Switch managed
Type of mounting 19” rack mounting

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3z for 1000BASE-X, IEEE 802.3ae for 10-Gigabit Ethernet, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP), IEEE 1588 PTPv2 for time synchronization

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-01
ECLASS 11.0 19-17-04-01
ECLASS 12.0 19-17-04-01
ECLASS 13.0 19-17-04-01
ECLASS 14.0 19-17-04-01

Approvals

Approvals CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2778950000
Type: IE-SW-SL10M-7TX-3GC-HV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778960000
Type: IE-SW-SL10M-7TX-3GC-LV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778970000
Type: IE-SW-SL20M-8GT-12GESFP-HV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778980000
Type: IE-SW-SL20M-8GT-12GESFP-LV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778990000
Type: IE-SW-SL26M-24TX-2GC-HV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779000000
Type: IE-SW-SL26M-24TX-2GC-LV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779010000
Type: IE-SW-SL28M-HV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2779020000
Type: IE-SW-SL28M-LV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875590000
Type: IE-SW-L3-SL28M-LV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2985050000
Type: IE-SWM-SL02-2GC-PRP/HSR
Version:
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
 
Order No.: 2779210000
Type: IE-SWM-SL02-2GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 2x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779200000
Type: IE-SWM-SL04-4GESFP
Version:
Media interface module for modular switch, Gigabit Ethernet, Number of ports: 4x 1000BaseSFP slot, -40 °C...85 °C
 
Order No.: 2779220000
Type: IE-SWM-SL04-4GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 4x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779170000
Type: IE-SWM-SL04-4SC
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Multi-mode, -40 °C...85 °C
 
Order No.: 2779160000
Type: IE-SWM-SL04-4SCS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Single-mode, -40 °C...85 °C
 
Order No.: 2779190000
Type: IE-SWM-SL04-4ST
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Multi-mode, -40 °C...85 °C
 
Order No.: 2779180000
Type: IE-SWM-SL04-4STS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Single-mode, -40 °C...85 °C
 
Order No.: 2779140000
Type: IE-SWM-SL08-8GT
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x RJ45, -40 °C...85 °C
 
Order No.: 2779150000
Type: IE-SWM-SL08-8GESFP
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C