Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 331CC 3X95/3X95 GN
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, Light Grey, green, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
Order No. 2874600000
Type WPD 331CC 3X95/3X95 GN
GTIN (EAN) 4064675648529
Qty. 1 pc(s).

Dimensions and weights

Depth 57 mm
Depth (inches) 2.244 inch
Height 95 mm
Height (inches) 3.74 inch
Width 68.6 mm
Width (inches) 2.701 inch
Net weight 76 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour Light Grey, green
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35, Mounting plate
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides closed
Snap-on Yes
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clamping range, max. 95 mm²
Clamping range, min. 10 mm²
Clamping screw M 14
Connection cross-section, stranded, max. 95 mm²
Connection direction on side
Number of connections
Stripping length 26 mm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 70 mm²
Wire connection cross-section, solid core, max. 95 mm²

General

Number of poles 1
Rail TS 35, Mounting plate
Standards IEC 60947-7-1

Rating data

Rated cross-section 95 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 232 A
Current at maximum wires 232 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.14 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 7.42 W
Short-time withstand current resistance 8/20µs with 50 kA
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE CURUS FIMKO VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2502690000
Type: WPD 131 1X95/1X95 BK
Version:
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502660000
Type: WPD 131 1X95/1X95 BL
Version:
Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502680000
Type: WPD 131 1X95/1X95 BN
Version:
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502670000
Type: WPD 131 1X95/1X95 GN
Version:
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2503090000
Type: WPD 131 1X95/1X95 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502740000
Type: WPD 231 2X95/2X95 BK
Version:
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502710000
Type: WPD 231 2X95/2X95 BL
Version:
Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502730000
Type: WPD 231 2X95/2X95 BN
Version:
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502720000
Type: WPD 231 2X95/2X95 GN
Version:
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2502700000
Type: WPD 231 2X95/2X95 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2874570000
Type: WPD 331CC 3X95/3X95 BK
Version:
Potential distributor terminal, Screw connection, Light Grey, black, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874580000
Type: WPD 331CC 3X95/3X95 BL
Version:
Potential distributor terminal, Screw connection, Light Grey, blue, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874590000
Type: WPD 331CC 3X95/3X95 BN
Version:
Potential distributor terminal, Screw connection, Light Grey, brown, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874560000
Type: WPD 331CC 3X95/3X95 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid