Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 330CC 3X50/3X50 BK
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
Order No. 2874520000
Type WPD 330CC 3X50/3X50 BK
GTIN (EAN) 4064675648444
Qty. 3 pc(s).

Dimensions and weights

Depth 45 mm
Depth (inches) 1.772 inch
Height 72 mm
Height (inches) 2.835 inch
Width 51.2 mm
Width (inches) 2.016 inch
Net weight 76 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35, Mounting plate
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides closed
Snap-on Yes
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clamping range, max. 50 mm²
Clamping range, min. 2.5 mm²
Clamping screw M 10
Connection direction on side
Number of connections
Stripping length 16 mm
Type of connection Screw connection

General

Number of poles 1
Rail TS 35, Mounting plate
Standards IEC 60947-7-1

Rating data

Rated cross-section 50 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 150 A
Current at maximum wires 150 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.21 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 4.8 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19

Approvals

Approvals CE CURUS FIMKO VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2502570000
Type: WPD 130 1X50/1X50 BK
Version:
Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502540000
Type: WPD 130 1X50/1X50 BL
Version:
Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502560000
Type: WPD 130 1X50/1X50 BN
Version:
Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502550000
Type: WPD 130 1X50/1X50 GN
Version:
Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502530000
Type: WPD 130 1X50/1X50 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502950000
Type: WPD 230 2X50/2X50 BK
Version:
Potential distributor terminal, Screw connection, black, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502590000
Type: WPD 230 2X50/2X50 BL
Version:
Potential distributor terminal, Screw connection, blue, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502610000
Type: WPD 230 2X50/2X50 BN
Version:
Potential distributor terminal, Screw connection, brown, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502600000
Type: WPD 230 2X50/2X50 GN
Version:
Potential distributor terminal, Screw connection, green, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502580000
Type: WPD 230 2X50/2X50 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502650000
Type: WPD 330 3X50/3X50 1XBN/1XBK/1XGY
Version:
Potential distributor terminal, Screw connection, brown, black, Light Grey, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502640000
Type: WPD 330 3X50/3X50 1XGY/1XBL/1XGN
Version:
Potential distributor terminal, Screw connection, blue, green, Light Grey, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2502620000
Type: WPD 330 3X50/3X50 3XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of levels: 1, V-0, Wemid
 
Order No.: 2874530000
Type: WPD 330CC 3X50/3X50 BL
Version:
Potential distributor terminal, Screw connection, Light Grey, blue, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874540000
Type: WPD 330CC 3X50/3X50 BN
Version:
Potential distributor terminal, Screw connection, Light Grey, brown, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874550000
Type: WPD 330CC 3X50/3X50 GN
Version:
Potential distributor terminal, Screw connection, Light Grey, green, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2874510000
Type: WPD 330CC 3X50/3X50 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 50 mm², 150 A, 1000 V, Number of connections: 6, Number of levels: 1, TS 35, Mounting plate, V-0, Wemid
 
Order No.: 2935040000
Type: WPD 530 5X50/5X50 3XGY/1XBL/1XGN
Version:
Potential distributor terminal, Light Grey, 50 mm², 150 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid