Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SR-4GT-LTE/4G-USEMEA
         

Icon
Icon
Icon
 

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

General ordering data

Version Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No. 2873930000
Type IE-SR-4GT-LTE/4G-USEMEA
GTIN (EAN) 4064675647690
Qty. 1 pc(s).

Dimensions and weights

Depth 115 mm
Depth (inches) 4.528 inch
Height 150 mm
Height (inches) 5.905 inch
Width 35 mm
Width (inches) 1.378 inch
Net weight 632 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity 5 - 90 %, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI, 7cII
REACH SVHC Lead 7439-92-1
SCIP 1bb4009c-24f3-4115-ab13-f6bde3580fe2

Mobile radio interface

Frequency band EMEA / Americas, LTE: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B12 (700ac), B13 (700c), B20 (800DD), B25 (1900), B26 (US 850 Ext), B29 (US 700de Lower), B30 (2300 WCS), B41 (TDD 2500), UMTS: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B8 (900)
Mode of operation Permanent connection, Manual connection control via web interface, Manual connection control via API or SMS, Fallback
Transmission rate mobile radio
LTE category CAT 6
Download rate, max. 300 Mbit/s
Upload rate, max. 50 Mbit/s
Wireless module multi-band modem (4G/3G)

EMC conformity and approvals

EMC standards EN 61000-6-4, EN 61000-6-2, FCC Part 15B Class B
Safety standard EN 62368-1, EN 62311, UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 - 90 %, no condensation
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Operating temperature, max. 70 °C
Operating temperature, min. -25 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 3 years

Interfaces

Connector for external antennas 2x SMA female
Digital inputs 2x, galvanically isolated, VPN-initiate: establishes a pre-configured VPN connection (24 V in), Cut: physically disconnects (Link Down) the WAN port (24 V in), Trigger pre-configured packet filter rules (24 V in)
Digital outputs Alarm: indicates a configurable network state or fault (24 V out), VPN-active: indicates an active VPN connection (24 V out), 1x
Function reset button Restoration of factory settings
LED indicator Power: indicates power supply status, boot-up process, firmware update process, Status: indicates system status, VPN: indicates VPN tunnel status, LTE/4G: indicates mobile radio connection status, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
Number of SIM-Card slots
Number of ports 4x RJ45 10/100/1000BaseT(X)
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
SIM-Card slot type Mini-SIM (ID-000 format)
Serial port 1x RS-485, 2-wire, galvanically isolated, 1 removable 3-pole terminal block
USB port USB 2.0 interface for firmware update or restoration of the device configuration via USB flash drive

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Windows tool
Monitoring function SNMP v1/v2c/v3, Syslog, Event based warning via E-Mail, Event based warning via relay, Event based warning via SMS
IP-address management Static, DHCP-Client, DHCP-Server (pool-based), DNS-Relay
Time synchronization management NTP server, NTP client

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption
Voltage 24 V
Current 1.5 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 24 V DC, 1 single input
Voltage supply range
Voltage type DC
Voltage, min. 19.2 V
Voltage, max. 28.8 V

Routing Features

Firewall functions Stateful Packet Inspection Firewall (Layer-3), Transparent bridge mode (4-port switch with additional Layer-2 filter)
NAT functions Source / Destination NAT (Port / Host / Network)
Routing functions IPv4 routing, IPv4 routing extended (each interface (LAN, WAN, optional cellular) can be configured as separate IP network), Static and dynamic IP Routing, RIPv2 / OSPF
VPN functions u-link client, OpenVPN (Server or Client), IPSec (Initiator or Responder)

Technical data

Housing main material Aluminium
Protection degree IP20
Speed Gigabit Ethernet
Type of mounting DIN rail

Technology

Standard IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3ab for 1000BASE-T

Important note

Product information For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000.

Downloads

Classifications

ETIM 6.0 EC001478
ETIM 7.0 EC001478
ETIM 8.0 EC001478
ETIM 9.0 EC001478
ETIM 10.0 EC001478
ECLASS 9.0 19-17-01-03
ECLASS 9.1 19-17-01-03
ECLASS 10.0 19-17-04-05
ECLASS 11.0 19-17-04-05
ECLASS 12.0 19-17-04-05
ECLASS 13.0 19-17-04-05
ECLASS 14.0 19-17-04-05
ECLASS 15.0 19-17-04-05

Related products

Order No.: 2682590000
Type: IE-SR-2TX-WL
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682560000
Type: IE-SR-2TX-WL-4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682580000
Type: IE-SR-2TX-WL-4G-US-V
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2751270000
Type: IE-SR-4TX
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2751280000
Type: IE-SR-4TX-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2739630000
Type: IE-SR-4TX-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2873910000
Type: IE-SR-4GT
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873920000
Type: IE-SR-4GT-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2990450000
Type: IE-SR-4GT-M
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C
 
Order No.: 2909820000
Type: IE-EBR-SMARTCARD-SR
Version:
Router smartcard,