Permanent connection, Manual connection control via web interface, Fallback
Transmission rate mobile radio
LTE category
CAT 4
Download rate, max.
150 Mbit/s
Upload rate, max.
50 Mbit/s
Wireless module
multi-band modem (4G/3G/2G)
EMC conformity and approvals
EMC standards
EN 61000-6-4, EN 61000-6-2
Safety standard
EN 62368-1, EN 62311, UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 - 90 %, no condensation
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Operating temperature, max.
70 °C
Operating temperature, min.
-25 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
3 years
Interfaces
Connector for external antennas
2x SMA female
Digital inputs
2x, galvanically isolated, VPN-initiate: establishes a pre-configured VPN connection (24 V in), Cut: physically disconnects (Link Down) the WAN port (24 V in), Trigger pre-configured packet filter rules (24 V in)
Digital outputs
Alarm: indicates a configurable network state or fault (24 V out), VPN-active: indicates an active VPN connection (24 V out), 1x
Function reset button
Restoration of factory settings
LED indicator
Power: indicates power supply status, boot-up process, firmware update process, Status: indicates system status, VPN: indicates VPN tunnel status, LTE/4G: indicates mobile radio connection status, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
1
Number of SIM-Card slots
1
Number of ports
4x RJ45 10/100/1000BaseT(X)
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type
Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
IPv4 routing, IPv4 routing extended (each interface (LAN, WAN, optional cellular) can be configured as separate IP network), Static and dynamic IP Routing, RIPv2 / OSPF
VPN functions
u-link client, OpenVPN (Server or Client), IPSec (Initiator or Responder)
Technical data
Housing main material
Aluminium
Protection degree
IP20
Speed
Gigabit Ethernet
Type of mounting
DIN rail
Technology
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3ab for 1000BASE-T
Important note
Product information
For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000.
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
2x, galvanically isolated, VPN-initiate: establishes a pre-configured VPN connection (24 V in), Cut: physically disconnects (Link Down) the WAN port (24 V in), Trigger pre-configured packet filter rules (24 V in)
Digital outputs
Alarm: indicates a configurable network state or fault (24 V out), VPN-active: indicates an active VPN connection (24 V out), 1x
Function reset button
Restoration of factory settings
LED indicator
Power: indicates power supply status, boot-up process, firmware update process, Status: indicates system status, VPN: indicates VPN tunnel status, LTE/4G: indicates mobile radio connection status, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
1
Number of SIM-Card slots
1
Number of ports
4x RJ45 10/100/1000BaseT(X)
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type
Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
IPv4 routing, IPv4 routing extended (each interface (LAN, WAN, optional cellular) can be configured as separate IP network), Static and dynamic IP Routing, RIPv2 / OSPF
VPN functions
u-link client, OpenVPN (Server or Client), IPSec (Initiator or Responder)
For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000.
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.