Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCMA-B22-D300-6.0
         

Icon
 

General ordering data

Version Rogowski coil, Diameter: 300 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
Order No. 2865880000
Type RCMA-B22-D300-6.0
GTIN (EAN) 4064675601999
Qty. 1 pc(s).

Dimensions and weights

Diameter 300 mm
Net weight 332 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Humidity at operating temperature 5 - 90 %, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Dimensions of live conductors

Type of conductor Insulated conductor only
Round conductor 300 mm
Installation location Indoor use

Electrical attributes

Frequency band 50...60 Hz
Measurement error <± 0.5% (of measuring range limit)
Nominal turns ratio 44.44 kA/V
Phase shift 0.004 °
Primary current 5,000 A
Secondary voltage 22,5 mV (@ 50Hz Iprimary = 1 kA), 30 V (max)
Tolerance class 0,5

General data

Configuration none
Linearity no linearity error
Protection degree IP57

Technical properties

Cable diameter 6.1 mm
Cable length 6 m
Coil resistance 81 Ω
Protection degree IP57

Insulation coordination

Impulse withstand voltage 12.8 kV (1.2/50 ms)
Insulation voltage 7.4 kVRMS(50 Hz, 1 min)
Pollution severity 2
Rated insulation voltage 1000V reinforced insulation according to IEC 61010-1, CAT III, PD2, 1000V basic insulation according to IEC 61010-1, CAT IV, PD2, 600V reinforced insulation in accordance with IEC 61010-1, CAT IV, PD2
Surge voltage category III
Tolerance class 0,5
Tracking resistance (CTI) 600

Important note

Product information The Rogowski coil RCMA-B22-DXX is intended for the electronic measurement of alternating current.
The Rogowski coil must only be used in conjunction with a Weidmüller transducer RCMC-5000-XX.

Functional description
The primary circuit (power circuit) and the secondary circuit (measurement circuit) are galvanically isolated by the Rogowski coil.
As there is no saturation effect, currents can be measured over a wide primary current range without any losses in accuracy.

Features
  • Conductor diameter of the measuring coil: 6.1 mm
  • Housing tabs for attachment with cable ties
  • Sealable bayonet fastening

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002475
ETIM 7.0 EC002475
ETIM 8.0 EC002475
ETIM 9.0 EC002475
ETIM 10.0 EC002475
ECLASS 9.0 27-21-01-23
ECLASS 9.1 27-21-01-23
ECLASS 10.0 27-21-01-23
ECLASS 11.0 27-21-01-23
ECLASS 12.0 27-21-01-23
ECLASS 13.0 27-21-01-23
ECLASS 14.0 27-21-01-23
ECLASS 15.0 27-21-01-23

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E469563

Related products

Order No.: 2593370000
Type: RCMA-B22-D70-1.5
Version:
Rogowski coil, Diameter: 70 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2593340000
Type: RCMA-B22-D70-4.5
Version:
Rogowski coil, Diameter: 70 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2593380000
Type: RCMA-B22-D125-1.5
Version:
Rogowski coil, Diameter: 125 mm, Cable length: 1.5 m, 100…5000 A, Output : mV signal
 
Order No.: 2593350000
Type: RCMA-B22-D125-4.5
Version:
Rogowski coil, Diameter: 125 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2593390000
Type: RCMA-B22-D175-1.5
Version:
Rogowski coil, Diameter: 175 mm, Cable length: 1.5 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2593360000
Type: RCMA-B22-D175-4.5
Version:
Rogowski coil, Diameter: 175 mm, Cable length: 4.5 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2831090000
Type: RCMA-B22-D70-6.0
Version:
Rogowski coil, Diameter: 70 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2831100000
Type: RCMA-B22-D125-6.0
Version:
Rogowski coil, Diameter: 125 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2831110000
Type: RCMA-B22-D175-6.0
Version:
Rogowski coil, Diameter: 175 mm, Cable length: 6 m, 100…5000 A, Output : Pulse, mV signal
 
Order No.: 2593410000
Type: RCMC-5000-AO-P
Version:
Measuring transducer, every Rogowski coil, 100…5000 A, Output : analogue V / mA
 
Order No.: 2593400000
Type: RCMC-5000-1A-P
Version:
Measuring transducer, every Rogowski coil, 100…5000 A, Output : 0…1 A AC