Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App
Order No.
2863090000
Type
CH-W-S-A11-P-E
GTIN (EAN)
4064675595526
Qty.
1 pc(s).
Dimensions and weights
Depth
150 mm
Depth (inches)
5.905 inch
Height
433 mm
Height (inches)
17.047 inch
Width
268 mm
Width (inches)
10.551 inch
Net weight
4,900 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-30 °C...50 °C
Humidity
5 - 95% rel. humidity
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP
d677010f-3c13-4196-b022-f62e8f2ef6a2
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
Material data
Max. relative humidity during storage
95 %
Operating temperature, max.
50 °C
Operating temperature, min.
-30 °C
Storage temperature, max.
70 °C
Storage temperature, min.
-40 °C
Approvals and norms
ROHS
Conform
Approvals
IEC 61851-1, IEC 61851-21-2, IEC 62196-1, IEC 62196-2, EN 50620, EN 301 489-1, EN 301 908-1, EN 301 511, EN 300 328, EN 300 330 v.2.1.1, EN 62368-1, EN 55011
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
IEC 61851-1, IEC 61851-21-2, IEC 62196-1, IEC 62196-2, EN 50620, EN 301 489-1, EN 301 908-1, EN 301 511, EN 300 328, EN 300 330 v.2.1.1, EN 62368-1, EN 55011
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.