Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH-W-S-A11-P-E
         

Icon
 

General ordering data

Version Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App
Order No. 2863090000
Type CH-W-S-A11-P-E
GTIN (EAN) 4064675595526
Qty. 1 pc(s).

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 433 mm
Height (inches) 17.047 inch
Width 268 mm
Width (inches) 10.551 inch
Net weight 4,900 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -30 °C...50 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP d677010f-3c13-4196-b022-f62e8f2ef6a2

System requirements

Connection system With attached 5 m cable and type 2 plug
Type of communication to vehicle Control Pilot (CP), Proximity Pilot / Plug Present (PP)
Charge mode Mode 3
Protection class I
Surge voltage category III
Pollution severity 3

Performance specification

Performance specification
Number of phases input 3
Input voltage type AC
Frequency range 50 Hz / 60 Hz
Input voltage 400 V
Input current, max. 16 A
Charging power, max 11 kW
Adjustment accuracy 1 A
Charging current adjustable Yes
Charging current, min 6 A
Performance specification max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A

Features

Charging data exportable No
Mobile App available Yes
PV surplus charging possible No
Protection degree IP54
Supported protocols Modbus RTU, Modbus TCP
Type of status indicator RGB LED
With communication interface Yes
DC - residual current detection integrated Yes
DC - residual current 6 mA
Type of residual current detection to be provided by the installation RCD Type A
Welding detection Yes
User authentification Yes
User authentification type Mobile App
Failure shutdown Yes
Failure shutdown method All-pole
Energy measurement integrated No
Load management integrated No
Charge status display integrated Yes
Communication integrated Yes

Material data

Max. relative humidity during storage 95 %
Operating temperature, max. 50 °C
Operating temperature, min. -30 °C
Storage temperature, max. 70 °C
Storage temperature, min. -40 °C

Interfaces

Wifi frequency 2,4 GHz
Wi-Fi Standard 802.11 b/g/n
Bluetooth module Bluetooth Low Energy
Ethernet ports
Digital inputs 1 (12 V / 6 mA)
Digital outputs 1 (12 V / 100 mA)
Type of protocol of serial interface RS485

Assembly

Installation Wall mounting, Stand Mounting

Included in delivery

Included in delivery Drilling template, Instruction sheet, Mounting screws, Assembly dowels

Housing

Operating altitude ≤ 3000 m
Housing main material PC
Protection degree IP54
Colour black, Anthracite, grey
Impact resistance IK10 in accordance with IEC 62262

Approvals and norms

ROHS Conform
Approvals IEC 61851-1, IEC 61851-21-2, IEC 62196-1, IEC 62196-2, EN 50620, EN 301 489-1, EN 301 908-1, EN 301 511, EN 300 328, EN 300 330 v.2.1.1, EN 62368-1, EN 55011

Connection data (supply cable)

Conductor cross-section, max. 16 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Software
Technical Documentation
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002883
ETIM 7.0 EC002883
ETIM 8.0 EC002883
ETIM 9.0 EC002883
ECLASS 9.0 27-14-47-01
ECLASS 9.1 27-14-47-01
ECLASS 10.0 27-14-47-01
ECLASS 11.0 27-14-47-01
ECLASS 12.0 27-14-47-01
ECLASS 13.0 27-14-47-01
ECLASS 14.0 27-14-47-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2987440000
Type: CH-W-S-A22-S-A-ER
Version:
max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID, Auto charge
 
Order No.: 2875280000
Type: CH-W-S-A11-P-A
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2911280000
Type: CH-W-S-A11-P7.5-A
Version:
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2911290000
Type: CH-W-S-A11-P10-A
Version:
Wallbox, With attached 10 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2875260000
Type: CH-W-S-A11-S-A
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2875290000
Type: CH-W-S-A22-P-A
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2911300000
Type: CH-W-S-A22-P7.5-A
Version:
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2875270000
Type: CH-W-S-A22-S-A
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
 
Order No.: 2875240000
Type: CH-W-S-A11-P-V
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
 
Order No.: 2911240000
Type: CH-W-S-A11-P7.5-V
Version:
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC
 
Order No.: 2911250000
Type: CH-W-S-A11-P10-V
Version:
Wallbox, With attached 10 m cable and type 2 plug, Mobile App, RFID/NFC
 
Order No.: 2875220000
Type: CH-W-S-A11-S-V
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC
 
Order No.: 2875250000
Type: CH-W-S-A22-P-V
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
 
Order No.: 2911260000
Type: CH-W-S-A22-P7.5-V
Version:
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC
 
Order No.: 2875230000
Type: CH-W-S-A22-S-V
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC
 
Order No.: 2911200000
Type: CH-W-S-A11-P7.5-E
Version:
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App
 
Order No.: 2911210000
Type: CH-W-S-A11-P10-E
Version:
Wallbox, With attached 10 m cable and type 2 plug, Mobile App
 
Order No.: 2863070000
Type: CH-W-S-A11-S-E
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App
 
Order No.: 2863100000
Type: CH-W-S-A22-P-E
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App
 
Order No.: 2911220000
Type: CH-W-S-A22-P7.5-E
Version:
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App
 
Order No.: 2863080000
Type: CH-W-S-A22-S-E
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
 
Order No.: 2875210000
Type: CH-W-S-A7.4-P-E
Version:
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App
 
Order No.: 2875200000
Type: CH-W-S-A7.4-S-E
Version:
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App