Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AWPD 35 4X10 BL
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, V-0, Wemid
Order No. 2860570000
Type AWPD 35 4X10 BL
GTIN (EAN) 4064675576006
Qty. 20 pc(s).

Dimensions and weights

Depth 51.6 mm
Depth (inches) 2.031 inch
Height 86.18 mm
Height (inches) 3.393 inch
Width 16.2 mm
Width (inches) 0.638 inch
Net weight 40 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 110 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour blue
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

Version Hybrid terminal, Potential distributor
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides closed
Snap-on Yes
Type of mounting TS 35

Conductors for clamping (additional connection)

Clamping range, further connection, max. 10 mm²
Clamping range, further connection, min. 0.5 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 10 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min. 0.5 mm²
Conductor cross-section, flexible, further connection, min. 0.5 mm²
Connection type, additional connection PUSH IN
Cross-section for connected wire, AWG, additional connection, max. AWG 10
Cross-section for connected wire, AWG, additional connection, min. AWG 20
Cross-section for connected wire, flexible, further connection, max. 10 mm²
Cross-section for connected wire, multi-core, further connection, max. 10 mm²
Cross-section for connected wire, multi-core, further connection, min. 0.5 mm²
Cross-section for connected wire, solid-core, further connection, max. 0.5 mm²
Cross-section for connected wire, solid-core, further connection, min. 0.5 mm²
Rated cross-section, further connection 6 mm²

Conductors for clamping (rated connection)

Blade size 1 x 5.5
Clamping range, max. 35 mm²
Clamping range, min. 1.5 mm²
Clamping screw M 6
Connection cross-section, stranded, max. 35 mm²
Connection direction top
Gauge to IEC 60947-1 B9
Number of connections
Stripping length 17 mm
Tightening torque, max. 2.5 Nm
Tightening torque, min. 2.5 Nm
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 1.5 mm²
Type of connection Screw connection
Type of connection 2 PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 2
Wire connection cross section, finely stranded, max. 35 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 35 mm²
Wire connection cross-section, solid core, max. 35 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 2

Rating data

Rated cross-section 35 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 110 A
Current at maximum wires 110 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.26 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 4 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 2 AWG
Conductor size Factory wiring min. (cURus) 14 AWG
Conductor size Field wiring max. (cURus) 2 AWG
Conductor size Field wiring min. (cURus) 14 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2728630000
Type: AWPD 35 4X10
Version:
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2924990000
Type: AWPD 35 4X10 FE
Version:
Potential distributor terminal, Screw connection, black/yellow, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2728620000
Type: AWPD 35 4X6/6X2.5
Version:
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2860560000
Type: AWPD 35 4X6/6X2.5 BL
Version:
Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2924980000
Type: AWPD 35 4X6/6X2.5 FE
Version:
Potential distributor terminal, Screw connection, black/yellow, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1, TS 35, V-0, Wemid