Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I F 0 275/25
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection
Order No. 2859350000
Type VPU AC I F 0 275/25
GTIN (EAN) 4064675570578
Qty. 1 pc(s).

Dimensions and weights

Depth 80 mm
Depth (inches) 3.15 inch
Height 45 mm
Height (inches) 1.772 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 198 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Number of poles 1
Protection degree IP20 in installed state
Colour orange

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 65 kA
Discharge current In (8/20µs) wire-PE 25 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse Not required, internally available
Lightning test current Iimp (10/350 µs) (L-PE) 25 kA
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (AC) 275 V
Number of poles 1
Rated voltage (AC) 240 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time <100 ns
Short-circuit current rating ISCCR 75 kA
Standards EN 61643-11, IEC 61643-11
Suitable for Count-in installation (leakage current free)
Temporary surge voltage (over-voltage) - TOV 442 V
Voltage type AC

Connection data

Wire connection method Plug-in connection

Electrical data

Voltage type AC

Important note

Product information If F1 > 315A gG, then the integrated backup fuse always operates before F1
Notes Additional tests for 100kA Isccr have been passed without certification.

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 3056190000
Type: VPU AC I F 0 275/25 MP
Version:
Surge protection
 
Order No.: 3022930000
Type: VPU AC I F 0 N-PE 275/25
Version:
Surge protection