Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIPL 20W DC RC MF MA
         

Icon
 

General ordering data

Order No. 2856740000
Type WIPL 20W DC RC MF MA
GTIN (EAN) 4064675537052

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 44 mm
Height (inches) 1.732 inch
Width 250 mm
Width (inches) 9.842 inch
Length 250 mm
Length (inches) 9.842 inch
Net weight 720 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -40 °C...55 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3

General data

Amplitude of acceleration 50 m/s² (@ 9-200 Hz)
Amplitude of deflection 1.5 mm (2-9 Hz)
Circuit breaker <10 A
Connector cross-section, max. 2.5 mm²
Connector cross-section, min. 0.5 mm²
Efficiency class (according to EU Directive No. 874/2012) E
Halogen No
Height ≤ 3000 m
Insulation voltage <500 V (housing/PE)
LED operating life > 50.000 h
Light colour (CCT) 5700K
Light current 2,000 lm
Mounting position, installation notice Arbitrary
Peak acceleration, type L 70 m/s²
Pollution severity 2
Pre-assembled connector cross-section 2.5 mm²
Protection class II
Protection degree IP54, IP67
Rated voltage 24 V
Shape of the LED module Other
Shock resistance EN 60721-3-3 Class 3M3 portable
Short-circuit protection Yes, internal
Silicone No
Surge voltage category II
Type of connection Plug-in round connector with fixed number of poles
Type of mounting Magnet
UL 94 flammability rating V-0
Vibration resistance EN 60721-3-3 Class 3M3 sinusoidal, stationary

Rated data acc. to IEC 60598-1

DC input voltage range 21.5…60 V DC
Input voltage 21.5...60 V DC
Power rating 20 W
Rated current 420 mA

Downloads

Engineering Data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ETIM 10.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35
ECLASS 15.0 27-11-06-35

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E345151

Related products

Order No.: 2820600000
Type: WIPL 20W DC RC M
 
Order No.: 2820610000
Type: WIPL 20W DC RC M MA
 
Order No.: 2856730000
Type: WIPL 20W DC RC MF