Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AL3C 2.5 PE
         

General ordering data

Version PE terminal, PUSH IN, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, Green/yellow, orange
Order No. 2847600000
Type AL3C 2.5 PE
GTIN (EAN) 4064675457145
Qty. 50 pc(s).

Dimensions and weights

Depth 48 mm
Depth (inches) 1.89 inch
Height 68 mm
Height (inches) 2.677 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 11.139 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour Green/yellow
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV22ATEX8826U
Certificate No. (IECEX) IECEXTUR22.0019U
Wire cross section max. (ATEX) 4 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35

CSA rating data

Certificate No. (CSA) 200039-70089609
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top, on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Twin wire-end ferrules, max. 0.75 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

PE rating data

Rated short-time current 300 A (2.5 mm²)
PEN function No

Rating data

Rated cross-section 2.5 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03

Approvals

Approvals CE CSA CURUS_P IECEXTUEV TUEVNATEX
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1521680000
Type: A2C 2.5 PE
Version:
PE terminal, PUSH IN, 2.5 mm², Green/yellow
 
Order No.: 1521670000
Type: A3C 2.5 PE
Version:
PE terminal, PUSH IN, 2.5 mm², Green/yellow
 
Order No.: 1521540000
Type: A4C 2.5 PE
Version:
PE terminal, PUSH IN, 2.5 mm², Green/yellow
 
Order No.: 2847590000
Type: AL2C 2.5 PE
Version:
PE terminal, PUSH IN, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow, orange
 
Order No.: 2847610000
Type: AL4C 2.5 PE
Version:
PE terminal, PUSH IN, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, Green/yellow, orange