Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UC20-M3000
         

Icon
Icon
 

General ordering data

Version Controller, IP20, AutomationController
Order No. 2839150000
Type UC20-M3000
GTIN (EAN) 4064675446101
Qty. 1 pc(s).

Dimensions and weights

Depth 101 mm
Depth (inches) 3.976 inch
Height 120 mm
Height (inches) 4.724 inch
Width 80 mm
Width (inches) 3.15 inch
Mounting dimension - height 120 mm
Net weight 588 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -40 °C...70 °C

Probability of failure

SIL in compliance with IEC 61508 None
MTBF
According to Standard MIL-HDBK-217-FN2
Ambient temperature 50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6aI, 6c, 7a, 7cI
REACH SVHC 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) 110-71-4, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1, Lead titanium trioxide 12060-00-3, Diboron trioxide 1303-86-2, Lead monoxide 1317-36-8, Lead 7439-92-1, Diphenyl(2,4,6-trimethylbenzoyl)phosphine oxide 75980-60-8

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 26
Wire cross-section, finely stranded, min. (AWG) AWG 16
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 26
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 16

General data

Air humidity (operation) 10% to 95%, non-condensing as per IEC 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per IEC 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per IEC 61131-2
Air pressure (operation) ≥ 795 hPa as per IEC 61131-2
Air pressure (storage) ≥ 700 hPa as per IEC 61131-2
Air pressure (transport) ≥ 700 hPa as per IEC 61131-2
Operating temperature installation dependent
Mounting position horizontal
Operating altitude, max 2,000 m
Operating temperature
min. -40 °C
max. 70 °C
Mounting position vertical
Operating altitude, max 2,000 m
Operating temperature
min. -40 °C
max. 50 °C
Mounting position horizontal
Operating altitude, max 3,000 m
Operating temperature
min. -40 °C
max. 60 °C
Mounting position vertical
Operating altitude, max 3,000 m
Operating temperature
min. -40 °C
max. 50 °C
Rail TS 35
UL 94 flammability rating V-0

Power supply

Current consumption from Isys, typ. 116 mA
Feed current for IIN (input current path) , max. 10 A
Feed current for IOUT (output current path) , max. 10 A
Supply voltage for outputs 24 V DC +20 %/ -15 %
Supply voltage system and inputs 24 V DC +20 %/ -15 %

System data

Configuration interface USB-C (3.1), MicroSD CARD
Connection type PUSH IN
Engineering tool u-OS
Interface 2x Host (USB-A 2.0), 2x 1 Gbps (RJ45)
Memory (Flash) 16 GB
Module type Controller
Processor Dual Core ARM Cortex A53, 1200 MHz
Program data memory expansion possible No
Program data memory size 2 GB
Programming environment CODESYS
Real-time clock Battery buffered
Type of program data memory DDR4
Type of user data memory eMMC
User data memory size 16 GB
max. number of modules 64 

Important note

Product information The matching end brackets are included with the control.

Downloads

Classifications

ETIM 6.0 EC000236
ETIM 7.0 EC000236
ETIM 8.0 EC000236
ETIM 9.0 EC000236
ETIM 10.0 EC000236
ECLASS 9.0 27-24-22-07
ECLASS 9.1 27-24-22-07
ECLASS 10.0 27-24-22-07
ECLASS 11.0 27-24-22-07
ECLASS 12.0 27-24-22-07
ECLASS 13.0 27-24-22-07
ECLASS 14.0 27-24-22-07
ECLASS 15.0 27-24-22-07

Approvals

Approvals CULUSEX DEMKOATEX DETNORVER IECEXULD
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULusEX) E223527

Related products

Order No.: 2839160000
Type: UC20-M4000
Version:
Controller, IP20, AutomationController, CODESYS, CODESYS-based