Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO BAS 60W 24V 2.5A
         

Icon
Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 24 V
Order No. 2838410000
Type PRO BAS 60W 24V 2.5A
GTIN (EAN) 4064675444107
Qty. 1 pc(s).

Dimensions and weights

Depth 85 mm
Depth (inches) 3.346 inch
Height 90 mm
Height (inches) 3.543 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 259 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity 5…95 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Lead monoxide 1317-36-8
SCIP d62541f7-8058-4336-b693-7303c8b40800

Input

AC input voltage range 85...264 V AC (derating at 100 V AC)
Connection system Screw connection
Current consumption in relation to the input voltage
Voltage type AC
Input voltage 230 V
Input current 0.61 A
Voltage type AC
Input voltage 115 V
Input current 1.01 A
Voltage type DC
Input voltage 120 V
Input current 0.54 A
DC input voltage range 110...370 V DC (derating at <120 V DC)
Frequency range AC 45…65 Hz
Input fuse (internal) Yes
Inrush current 40 A @ 230 V AC, 25 °C
Rated input voltage 110...240 V AC / 120...340 V DC
Recommended back-up fuse 2 A / DI, safety fuse
6 A, Char. B, circuit breaker
2...4 A, Char. C circuit breaker
Wire connection method Screw connection

Output

Capacitive load 5.5mF
Connection system Screw connection
Continous output current @ UNominal 2.5 A @ 55 °C, 1.65 A @ 70°C
Mains failure bridge-over time
Mains failure bridge-over time, min. 20 ms
Input voltage type AC
Input voltage 120 V
Output current 2.5 A
Output voltage 24 V
Mains failure bridge-over time, min. 40 ms
Input voltage type AC
Input voltage 230 V
Output current 2.5 A
Output voltage 24 V
Nominal output current for Unom 2.5 A @ 55 °C
Output power 60 W
Output voltage, max. 28 V
Output voltage, min. 22 V
Overload protection Yes
Parallel connection option yes, max. 3
Protection against inverse voltage Yes
Rated output voltage 24 V DC
Residual ripple, breaking spikes ≤ 50 mVpp @ full load
Wire connection method Screw connection

General data

AC failure bridging time @ Inom > 80 ms @ 230 V AC / > 20 ms @ 115 V AC
Degree of efficiency 90% @ 230 V AC
Earth leakage current, max. 3.5 mA
Housing version Plastic, protective insulation
Humidity 5…95 % rel. humidity, no condensation
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,397,000 h
Ambient temperature 40 °C
Input voltage 230 V
Output power 60 W
Duty cycle 100 %
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top &amp; bottom for air circ. Can mount side by side with no space in between.
Power factor (approx.) 0.45 @ 120 V AC, 0.47 @ 230 V AC
Power loss, idling 0.5 W
Power loss, nominal load 6 W
Protection against over-heating Yes
Protection degree IP20
Short-circuit protection Yes
Start-up ≥ -40 °C
Status indication Green LED

EMC / shock / vibration

Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 0.7 g according to EN 50178

Insulation coordination

Insulation voltage, input/output 3.5 kV
Pollution severity 2
Protection class II

Electrical safety (applied standards)

For use with electronic equipment Acc. to EN50178
Safety extra-low voltage IEC 61010-1, IEC 61010-2-201
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system Screw connection
Number of terminals 2 (L,N)
Screwdriver blade 0.6 x 3.5
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Wire connection cross section, flexible (input), max. 6 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , max. 6 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system Screw connection
Number of terminals 4 (++ / --)
Screwdriver blade 0.6 x 3.5
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm

Signalling

Floating contact No
LED green Operating voltage OK
Status indication Green LED
Trigger voltage, LED Uout > 0.9 x Unominal min

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-07-01

Approvals

Approvals CCSAUS CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 2838500000
Type: PRO BAS 30W 24V 1.3A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2838510000
Type: PRO BAS 30W 12V 2.6A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2838400000
Type: PRO BAS 30W 5V 6A
Version:
Power supply, switch-mode power supply unit, 5 V
 
Order No.: 2838420000
Type: PRO BAS 60W 12V 5A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2838430000
Type: PRO BAS 90W 24V 3.8A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2838440000
Type: PRO BAS 120W 24V 5A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2838450000
Type: PRO BAS 120W 12V 10A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2838460000
Type: PRO BAS 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2838470000
Type: PRO BAS 240W 48V 5A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 2838480000
Type: PRO BAS 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2838490000
Type: PRO BAS 480W 48V 10A
Version:
Power supply, switch-mode power supply unit, 48 V