Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FUSEHOLDER WSFH 10X38 1KV
         

Icon
Icon
 

General ordering data

Version Photovoltaics, Fuse holder, 1000 V, 10x38, 1 String, Without LED
Order No. 2827940000
Type FUSEHOLDER WSFH 10X38 1KV
GTIN (EAN) 4064675367666
Qty. 10 pc(s).

Dimensions and weights

Depth 61 mm
Depth (inches) 2.402 inch
Height 73 mm
Height (inches) 2.874 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 10 g

Temperatures

Continuous operating temp., min. -50 °C
Continuous operating temp., max. 90 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Fuse holder connection

Number of connections
Stripping length 10 mm
Tightening torque, max. 2.5 Nm
Tightening torque, min. 2 Nm
Type of connection Screw connection
Wire material Copper
Wire connection cross section AWG, min. AWG 6
Wire connection cross section AWG, max. AWG 17
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, solid core, min. 1 mm²
Wire connection cross-section, solid core, max. 10 mm²

Fuse holder technical data

Cartridge fuse 10 x 38 mm
Colour Light Blue
Display Without LED
Fuse holder (cartridge holder) Pivoting
Max. current 30 A
Number of potentials
Operating voltage, max. 1000 V
Power dissapation, max. 3 W
Rail TS 35
Rated impulse withstand voltage 6 kV
Surge voltage category III
Type of mounting Rail

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

ROHS Conform

Related products

Order No.: 7940111904
Type: 10X38 GPV 1KV FUSE COVER
Version:
Photovoltaics, Fuse component, Fuse isolator, Plastic cover, 10x38, 1000 V
 
Order No.: 2604280000
Type: FUSE HOLDER CLIP THT FOR 10MM FUSES
Version:
Photovoltaics, Fuse cartridge
 
Order No.: 2827950000
Type: FUSEHOLDER WSFH 10X38 1KV LED
Version:
Photovoltaics, Fuse holder, 1000 V, 10x38, 1 String, with LED
 
Order No.: 2896940000
Type: FUSEHOLDER WSFH/2 10X38 1KV
Version:
Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, Without LED
 
Order No.: 2896950000
Type: FUSEHOLDER WSFH/2 10X38 1KV LED
Version:
Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, with LED