Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A3T 1.5 PE
         

Icon
Icon
 

General ordering data

Version Multi-tier modular terminal, PE terminal, PUSH IN, 1.5 mm², Green/yellow
Order No. 2818000000
Type A3T 1.5 PE
GTIN (EAN) 4064675326960
Qty. 50 pc(s).

Dimensions and weights

Depth 57 mm
Depth (inches) 2.244 inch
Height 106.5 mm
Height (inches) 4.193 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 12.643 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour Green/yellow
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
Rail TS 35
PE function Yes
PEN function No

Additional technical data

Open sides right
Snap-on Yes
Type of fixing Snap-on
Type of mounting TS 35

CSA rating data

Certificate No. (CSA) 200039-70089609
Wire cross section max. (CSA) 14 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Blade size 0.4 x 2.0 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
min. 0.14 mm²
max. 0.75 mm²
Tube length
min. 6 mm
max. 8 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
min. 5 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 6 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
nominal 10 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

PE rating data

Rated short-time current 180 A (1.5 mm²)
PEN function No

Rating data

Rated cross-section 1.5 mm²
Rated voltage to adjoining terminal 500 V
Rated DC voltage 500 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 6 kV
Rated impulse withstand voltage to adjacent terminal 6 kV
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Wire cross section max. (cURus) 14 AWG
Wire cross section min. (cURus) 26 AWG

Downloads

Classifications

ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-04
ECLASS 14.0 27-25-01-04

Approvals

Approvals CE CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

There are no products in this group.