Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FP DUO DC RC MF MA SP
         

Icon
 

General ordering data

Order No. 2815570000
Type FP DUO DC RC MF MA SP
GTIN (EAN) 4064675303664

Dimensions and weights

Depth 104 mm
Depth (inches) 4.094 inch
Height 121 mm
Height (inches) 4.764 inch
Width 238 mm
Width (inches) 9.37 inch
Net weight 665 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C
Humidity 92 % @ 25 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP 4d250b5c-eac1-4909-8961-91bf1e921213

General data

Amplitude of acceleration 5 m/s² (@ 9-200 Hz)
Amplitude of deflection 1.5 mm (2-9 Hz)
Connector cross-section, max. 2.5 mm²
Connector cross-section, min. 0.5 mm²
Efficiency class (according to EU Directive No. 874/2012) E
Halogen No
Height ≤ 3000 m
Insulation voltage <500 V (housing/PE)
LED operating life > 50.000 h
Light colour (CCT) Cool White, 6000K, 6000K
Light current 496 lm
Light current (in total in both directions) 496 lm
Luminosity 5,000 cd
Mounting position, installation notice Arbitrary
Peak acceleration, type L 70 m/s²
Pollution severity 2
Protection class II
Protection degree IP67
Rated voltage 24 V
Shape of the LED module Other
Shock resistance EN 60721-3-3 Class 3M3 portable
Short-circuit protection Yes, internal
Silicone No
Surge voltage category II
Type of connection Plug-in round connector with fixed number of poles
Type of mounting Magnet
UL 94 flammability rating V-0
Vibration resistance EN 60721-3-3 Class 3M3 sinusoidal, stationary

Rated data acc. to IEC 60598-1

DC input voltage range 20...60 V DC
Input voltage 20…60 V DC
Power rating 5 W
Rated current 20 mA

Downloads

Engineering Data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ETIM 10.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35
ECLASS 15.0 27-11-06-35

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E345151

Related products

Order No.: 2663580000
Type: FP DUO DC HQ8 MF MA SP
 
Order No.: 2764000000
Type: FP DUO DC HQ8 MF SP
 
Order No.: 2815580000
Type: FP DUO DC RC MF SP
 
Order No.: 1488500000
Type: FP DUO LED DC SA
Delivery status:
This article will no longer be available in the future.