Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FP MONO K DC RC MF SP
         

Icon
 

General ordering data

Order No. 2815540000
Type FP MONO K DC RC MF SP
GTIN (EAN) 4064675303633

Dimensions and weights

Depth 104 mm
Depth (inches) 4.094 inch
Height 61 mm
Height (inches) 2.402 inch
Width 238 mm
Width (inches) 9.37 inch
Net weight 590 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C
Humidity 92 % @ 25 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP cfe9d4bf-2d88-4e4b-aa73-fe200a7615a0

General data

Amplitude of acceleration 5 m/s² (@ 9-200 Hz)
Amplitude of deflection 1.5 mm (2-9 Hz)
Connector cross-section, max. 2.5 mm²
Connector cross-section, min. 0.5 mm²
Efficiency class (according to EU Directive No. 874/2012) E
Halogen No
Height ≤ 3000 m
Insulation voltage <500 V (housing/PE)
LED operating life > 50.000 h
Light colour (CCT) Cool White, 6000K, 6000K
Light current 454 lm
Luminosity 3,000 cd
Mounting position, installation notice Arbitrary
Peak acceleration, type L 70 m/s²
Pollution severity 2
Protection class II
Protection degree IP67
Rated voltage 24 V
Shape of the LED module Other
Shock resistance EN 60721-3-3 Class 3M3 portable
Short-circuit protection Yes, internal
Silicone No
Surge voltage category II
Type of connection Plug-in round connector with fixed number of poles
Type of mounting Screw mounting
UL 94 flammability rating V-0
Vibration resistance EN 60721-3-3 Class 3M3 sinusoidal, stationary

Rated data acc. to IEC 60598-1

DC input voltage range 20...60 V DC
Input voltage 20…60 V DC
Power rating 5 W
Rated current 20 mA

Downloads

Engineering Data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ETIM 10.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35
ECLASS 14.0 27-11-06-35
ECLASS 15.0 27-11-06-35

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E345151

Related products

Order No.: 2663590000
Type: FP MONO DC HQ8 MF MA SP
 
Order No.: 2763980000
Type: FP MONO DC HQ8 MF SP
 
Order No.: 2815480000
Type: FP MONO DC RC MF MA SP
 
Order No.: 2815470000
Type: FP MONO DC RC MF SP
 
Order No.: 2663600000
Type: FP MONO K DC HQ8 MF MA SP
 
Order No.: 2763990000
Type: FP MONO K DC HQ8 MF SP
 
Order No.: 2815550000
Type: FP MONO K DC RC MF MA SP
 
Order No.: 1488520000
Type: FP MONO LED DC SA
 
Order No.: 1507040000
Type: FP MONO LED K DC SA