Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDU 6-2/2AN GN
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, Tension-clamp connection, 6 mm², 400 V, 41 A, green
Order No. 2814080000
Type ZDU 6-2/2AN GN
GTIN (EAN) 4064675298526
Qty. 50 pc(s).

Dimensions and weights

Depth 49.5 mm
Depth (inches) 1.949 inch
Height 68 mm
Height (inches) 2.677 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 16.36 g

Temperatures

Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour green
UL 94 flammability rating V-0

System specifications

Version Tension-clamp connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No

Additional technical data

Explosion-tested version Yes
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Connection direction Inclined / angled
Number of connections
Type of connection Tension-clamp connection
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Rating data

Rated cross-section 6 mm²
Rated voltage 400 V
Rated current 41 A
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

ROHS Conform

Related products

Order No.: 1771380000
Type: ZDU 6-2/2AN
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
 
Order No.: 1771390000
Type: ZDU 6-2/2AN BL
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
 
Order No.: 1771410000
Type: ZDU 6-2/3AN
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
 
Order No.: 1771420000
Type: ZDU 6-2/3AN BL
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
 
Order No.: 2814090000
Type: ZDU 6-2/3AN GN
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 400 V, 41 A, green
 
Order No.: 1771430000
Type: ZDU 6-2/3AN OR
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange