Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5ES8VB0025N40N40-B-K6KV
         

Icon
 

General ordering data

Version Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m, , straight, 6 kV
Order No. 2813820025
Type IE-C5ES8VB0025N40N40-B-K6KV
GTIN (EAN) 4064675298359
Qty. 1 pc(s).

Dimensions and weights

Length 2.5 m
Length (inches) 98.425 inch
Net weight 102 g

Temperatures

Operating temperature -20 °C...70 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

Electrical properties

Operating voltage 125 V
PoE / PoE+ conforming to IEEE 802.3at

General standards

Connector standard IEC 60603-7-51

Standards

Connector standard IEC 60603-7-51

Cable structure

Cable layout Double insulation according to VDE 0603-100
Colour coding white / blue, white / orange, white / green, white / brown
Complete shielding Shielding braid made from copper wiring, Aluminium foil
Cross-section 4x2xAWG 26/7. 4x2x0.128 mm²
Insulation PE
Insulation cross-section 1 mm
Material sheath PVC
Number of wires
Sheath diameter 5.5 mm
Sheathing colour blue
Shielding SF/UTP

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Operating voltage 125 V
Rated impulse withstand voltage 6 kV
Signal propagation time 5.1 ns/m

Mechanical and material properties of cable

Bending radius 4 x cable diameter
Colour blue (RAL 5015)
Min. bending radius, once only 5 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1-2

Plug

Plug left RJ45, IP30 (plugged), male contact, straight, plug, shielded
Plug right RJ45, IP30 (plugged), male contact, straight, plug, shielded

Plug, left

Plug left RJ45, IP30 (plugged), male contact, straight, plug, shielded

Plug, right

Plug right RJ45, IP30 (plugged), male contact, straight, plug, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

Approvals CE
ROHS Conform

Related products

Length:
Connector left: RJ45 IP30 (plugged)
Length: 0.2 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820002
Type: IE-C5ES8VB0002N40N40-B-K6KV
 
Connector left: RJ45 IP30 (plugged)
Length: 0.3 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820003
Type: IE-C5ES8VB0003N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
 
Connector left: RJ45 IP30 (plugged)
Length: 0.4 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820004
Type: IE-C5ES8VB0004N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.4 m, , straight, 6 kV
 
Connector left: RJ45 IP30 (plugged)
Length: 0.5 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820005
Type: IE-C5ES8VB0005N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
 
Connector left: RJ45 IP30 (plugged)
Length: 1 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820010
Type: IE-C5ES8VB0010N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
 
Connector left: RJ45 IP30 (plugged)
Length: 1.5 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820015
Type: IE-C5ES8VB0015N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
 
Connector left: RJ45 IP30 (plugged)
Length: 2 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820020
Type: IE-C5ES8VB0020N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
 
Connector left: RJ45 IP30 (plugged)
Length: 3 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820030
Type: IE-C5ES8VB0030N40N40-B-K6KV
 
Connector left: RJ45 IP30 (plugged)
Length: 5 m
Connector right: RJ45 IP30 (plugged)
Order No.: 2813820050
Type: IE-C5ES8VB0050N40N40-B-K6KV
Version:
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m, , straight, 6 kV