Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC II F 1+1 R 300/40
         

Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN, TT, IT with N, IT without N
Order No. 2807430000
Type VPU AC II F 1+1 R 300/40
GTIN (EAN) 4064675275527
Qty. 1 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Depth including DIN rail 76 mm
Height 104.5 mm
Height (inches) 4.114 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 266 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Number of poles 2
Protection degree IP20 in installed state
Colour orange, black, blue

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 6 kV
Discharge current Imax (8/20µs) N-PE 65 kA
Discharge current Imax (8/20µs) wire-PE 40 kA
Discharge current In (8/20µs) N-PE 40 kA
Discharge current In (8/20µs) wire-PE 20 kA
Energy coordination (≤10 m) Type II, Type III
Follow-on current extinguishing capability Ifi Follow current need not be taken into account
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse Not required, internally available
Leakage current at Un 5 µA
Low voltage network Single-phase, TN, TT, IT with N, IT without N
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (AC) 300 V
Max. continuous voltage, Uc (N-PE) 305 V
Number of poles 2
Protection level Up at IN (L/N-PE) ≤ 1.5 kV
Protection level Up at IN (N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 25 ns
SPD type T2, T3
Short-circuit current rating ISCCR 100 kA
Signalling contact 250 V 1A 1CO
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 337 V
Voltage type AC

Connection data

Stripping length 18 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 18 mm
Tightening torque, min. 3 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 35 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 35 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 25 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 25 mm²

Electrical data

Voltage type AC

Guarantee

Time interval 5 years

Important note

Product information If F1 > 63A gG, then the integrated backup fuse always operates before F1

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2807390000
Type: VPU AC II F 1 R 300/40
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN
 
Type of connection: Screw connection
Order No.: 2807400000
Type: VPU AC II F 2 R 300/40
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, Single-phase, TN-S
 
Type of connection: Screw connection
Order No.: 2807410000
Type: VPU AC II F 3 R 300/40
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
 
Type of connection: Screw connection
Order No.: 2807440000
Type: VPU AC II F 3+1 R 300/40
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2807420000
Type: VPU AC II F 4 R 300/40
Version:
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C-S
 
Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts