Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DURA ECO LA-BAT 24V 17AH
         

Icon
 

General ordering data

Version Battery
Order No. 2789930000
Type DURA ECO LA-BAT 24V 17AH
GTIN (EAN) 4064675068686
Qty. 1 pc(s).

Dimensions and weights

Depth 189 mm
Depth (inches) 7.441 inch
Height 178 mm
Height (inches) 7.008 inch
Width 242 mm
Width (inches) 9.528 inch
Net weight 13,639 g

Temperatures

Storage temperature -15 °C...50 °C
Humidity 5…95 % RH

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 30bf869c-8adc-4ed2-ad02-c1fec963e943
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Operating interfaces and control inputs

Temperature probe NTC 100 kΩ

Input

Charging current, max. 2 A
Nominal capacity 17 Ah
Rated input voltage 24 V DC

Output

Buffer time depending on current
Buffer time 10 min
Current 42 A
Buffer time 30 min
Current 21 A
Buffer time 60 min
Current 12 A
Output current, max. 50 A
Overload and short circuit protection 2x25 A fuse
Parallel connection option Yes
Temperature probe NTC 100 kΩ

General data

Ambient temperature -15 °C...+50 °C
Humidity 5…95 % RH
Life expectancy 5.65 a
Protection degree IP20
Shock wall acc. to IEC 68227 30 g

Insulation coordination

Protection class III, with no ground connection, for SELV

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 6 AWG
Conductor cross-section, AWG/kcmil , min. 24 AWG
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 16 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Number of terminals 2 (+,−)
Tightening torque, max. 2.4 Nm
Tightening torque, min. 1.2 Nm
Wire connection cross section, flexible (input), max. 10 mm²

Connection data (signal)

Number of terminals
Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method Pluggable screw connection
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 24 mm²
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002850
ETIM 7.0 EC002850
ETIM 8.0 EC002850
ETIM 9.0 EC002850
ECLASS 9.0 27-04-06-92
ECLASS 9.1 27-04-92-01
ECLASS 10.0 27-04-06-92
ECLASS 11.0 27-04-06-92
ECLASS 12.0 27-04-06-92
ECLASS 13.0 27-04-06-92

Approvals

Approvals ABS BURVER CULUS DETNORVER TUEV UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 2789890000
Type: DURA ECO LA-BAT 24V 1.2AH
Version:
Battery
 
Order No.: 2789900000
Type: DURA ECO LA-BAT 24V 3.4AH
Version:
Battery
 
Order No.: 2789910000
Type: DURA ECO LA-BAT 24V 7AH
Version:
Battery
 
Order No.: 2789920000
Type: DURA ECO LA-BAT 24V 12AH
Version:
Battery