Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 6N/10 BL
         

Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 78.7 mm
Order No. 2786910000
Type ZQV 6N/10 BL
GTIN (EAN) 4064675064602
Qty. 20 pc(s).

Dimensions and weights

Depth 34.1 mm
Depth (inches) 1.343 inch
Height 3.1 mm
Height (inches) 0.122 inch
Width 78.7 mm
Width (inches) 3.098 inch
Net weight 14.3 g

Temperatures

Operating temperature -60 °C...130 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Additional technical data

Explosion-tested version No
Type of fixing Plugged
Type of mounting Plugged

Cross-connector

Rated current, multi-pole 41 A
Type Cross-connector

Dimensions

Pitch in mm (P) 8 mm

General

Number of poles 10

Rating data

Rated voltage 400 V
Rated current 41 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 2810820000
Type: ZQV 6N/20
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 20, Pitch in mm (P): 8.00, Insulated: Yes, Width: 4.95 mm
 
Order No.: 1985740000
Type: ZQV 6N/2
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 13.7 mm
 
Order No.: 1985830000
Type: ZQV 6N/2 BL
Version:
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 13.7 mm
 
Order No.: 1985760000
Type: ZQV 6N/3
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 21.8 mm
 
Order No.: 1985840000
Type: ZQV 6N/3 BL
Version:
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 21.8 mm
 
Order No.: 1985780000
Type: ZQV 6N/4
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
 
Order No.: 1985850000
Type: ZQV 6N/4 BL
Version:
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
 
Order No.: 2733950000
Type: ZQV 6N/6
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm
 
Order No.: 2786890000
Type: ZQV 6N/6 BL
Version:
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 46.3 mm
 
Order No.: 2733960000
Type: ZQV 6N/7
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 7, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm
 
Order No.: 2786900000
Type: ZQV 6N/7 BL
Version:
Cross-connector (terminal), Plugged, blue, 41 A, Number of poles: 7, Pitch in mm (P): 8.00, Insulated: Yes, Width: 54.4 mm
 
Order No.: 2733970000
Type: ZQV 6N/10
Version:
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm